PMA® FLEXIBLE PROTECTION SYSTEM FOR APPLICATIONS WITH HIGH REQUIREMENTS

Offers non-metallic flexible conduit systems for the protection of critical power and data cables manufactured in Uster Switzerland.

SWISS QUALITY PRESENT GLOBALLY

PMA cable protection from ABB offers non-metallic flexible conduit systems for the protection of critical power and data cables manufactured in Uster Switzerland.  

 

They can be used in an extremely wide range of applications. Wherever cables are installed and exposed to mechanical stresses and environmental hazards.

 

The list is virtually endless, including rail vehicles and infrastructure, industrial machines, electrical systems on ships, solar and wind energy generation installations, telecommunications, construction and medical equipment.

KEY FEATURES AND BENEFITS

<p>PMA products give you a number of unique advantages. Because our research and design activities are firmly focused on the needs of the market and our customers, we can always offer you state-of-the-art solutions that give you a crucial advantage in your application.</p>

Easy to install

<p>Complete system solutions simplify and accelerate installation, helping reduce labor time and costs across a wide range of applications</p>

Maximum cable protection

<p>Specially formulated polyamide materials deliver exceptional resistance to temperature extremes, UV radiation, chemicals, fire, water ingress, vibration and mechanical stress for long service life in harsh environments</p>

High system connection strength

<p>Robust construction delivers high impact and compression strength even at low temperatures and under peak mechanical loads.</p>

Safe and reliable system

<p>Two dedicated in-house test laboratories verify that products exceed international standards for mechanical strength, thermal resistance, chemical durability and ingress protection up to IP69</p>

Long wearing and high resistance

<p>Engineered for long-term reversed-bending resistance, PMA conduits maintain mechanical integrity across millions of flex cycles in dynamic and high-movement applications</p>

  

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Rail industry, Automation and robotics, Machine building, Energy, Hazardous areas, Shipbuilding, Food & beverage

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Harsh environments, Liquid and dust ingress, Continuous operation, Long service life requirements, Hazardous locations, Cost limitations, Sustainability, Cleanliness and contamination

ABB ECO SOLUTIONS™ PRODUCTS

<p>Our ABB EcoSolutions™ product portfolio helps customers and partners make more sustainable decisions. Each product’s circularity value and environmental impact are fully transparent. We are continuously partnering across the value chain to innovate and expand our EcoSolutions portfolio.</p>

   

\

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

\

OUR ELECTRICAL SOLUTIONS AT WORK: CASE STUDIES AND WHITE PAPERS

End-to-end cable protection for the world's longest railway tunnel at Gotthard Base Tunnel

Discover how ABB's PMA VAMLT conduits, BVNZ strain relief fittings and BFH-0 conduit fixation clamps delivered a fully sealed, halogen-free and IP68/IP69 cable protection solution across 21 kilometers of the 57-kilometer Gotthard Base Tunnel, protecting more than 10,000 emergency guidance lights and 450 emergency exit systems in temperatures up to 40°C and 70% relative humidity.

Polyamide cable protection for extreme mountain railway conditions with Rhaetian Railway

Discover how ABB's PMA PCS conduits, angled threaded connections and abrasion protection sleeves helped the Rhaetian Railway replace corrosion-prone metal pipes across vehicle transporter wagons and couplings, delivering reliable performance in temperatures from -50°C to +105°C in the Swiss Alps.

Over 12 years of UV and chemical resistance on Zagreb trams with Koncar Electric Vehicles

Discover how ABB's PMA flexible conduits and accessories have delivered proven resistance to UV radiation, cleaning agents and constant flexion on Koncar's TMK 2200 low-floor trams in Croatia for more than 12 years of continuous service.

Maximum UV and weather protection for one of the world's highest floating solar plants at Lac des Toules

Discover how ABB's PMA PIHG conduit, engineered from specially modified polyamide 12, delivered exceptional UV resistance, fatigue strength and low-temperature performance to protect DC power cables on a floating alpine solar installation at 1,800 meters above sea level in Switzerland.

PMA conduits protect DC power cables at Switzerland's largest building-integrated solar installation

Discover how ABB's PMA conduits have protected the DC power cables of the 5,300 m2 photovoltaic installation at Umwelt Arena Schweiz for nearly 10 years, supporting a system that generates 750 kWp and contributes to a 30% reduction in energy consumption at this landmark sustainability exhibition center.

PMA: SWISS-ENGINEERED CABLE PROTECTION TRUSTED WORLDWIDE SINCE 1975

Founded in Switzerland in 1975, PMA delivers premium cable protection systems trusted worldwide. With over 6,500 products, PMA safeguards electrical wiring in transportation, industrial automation, and commercial installations, combining Swiss engineering excellence with ABB’s global innovation.

Learn more

FREQUENTLY ASKED QUESTIONS ON INSTALLATION AND CERTIFICATIONS FOR PMA CONDUITS FITTINGS

PMA conduit fittings require specific tightening torque values to ensure proper sealing and connection integrity. Torque specifications vary by fitting size and type. Always follow manufacturer torque charts to prevent over-tightening damage or under-tightening leaks. View Fact sheets for complete torque specifications, based upon practical laboratory measurements under standard climatic conditions (23°C / 50% relative humidity).

PMA conduit fittings require specific tightening torque values to ensure proper sealing and connection integrity. Torque specifications vary by fitting size and type. Always follow manufacturer torque charts to prevent over-tightening damage or under-tightening leaks. View Fact sheets for complete torque specifications, based upon practical laboratory measurements under standard climatic conditions (23°C / 50% relative humidity).

PMA recommends not exceeding 70% filling grade for conduit systems to ensure proper cable movement, heat dissipation, and future maintenance access. Application-specific guidelines and industry standards must also be considered. Proper filling prevents cable damage and maintains system performance over time.

PMA recommends using fixation clips or clamps every 300 mm to 500 mm for proper conduit support. Mounting distance may vary based on application requirements, environmental conditions, and mechanical stress. Proper fixation prevents sagging, ensures cable protection, and maintains system integrity throughout the installation. Application specific guidelines and standards have to be additionally considered.

PMA conduit and fittings require controlled storage conditions to maintain balanced moisture content and material integrity. For detailed temperature, humidity, and storage duration specifications, click below to view our complete storage guidelines.

PMA conduit systems undergo rigorous testing for mechanical strength, chemical resistance, temperature performance, and electrical safety. For complete certification details, videos, test methods, and compliance standards, click below.

PMA conduit systems comply with international standards including UL, CSA, IEC, and CE certifications for electrical safety and performance. Products meet rigorous requirements for industrial, commercial, and hazardous location applications. For complete certification listings view our standards and approvals page.

Global corporations including Siemens, Alstom, PESA, CRRC, Deutsche Bahn, and SNCF trust PMA for proven reliability across all railway applications. 

 

From roof and underfloor installations to couplings, intercar connections, and signalling systems, PMA delivers the dependability required for safe operation of trams, locomotives, freight cars, and high-speed trains worldwide.

PMA leads the industry with innovative solutions: the new X-series multilayer corrugated conduit technology and the PMAFIX Pro high-density connection system with IP69 classification. 

 

These technologies deliver maximum safety and reliability for electrical systems, ensuring superior protection in demanding railway environments—from harsh exterior conditions to critical signalling infrastructure.

PMA cable protection solutions have proven their reliability in demanding renewable energy applications including wind turbines, solar photovoltaic systems, and tidal installations. 

 

With 45 years of specialized experience in power generation, PMA delivers IP68/IP69-rated products that protect critical cables from mechanical stress, UV exposure, extreme temperatures, and harsh environmental conditions—ensuring continuous, uninterrupted operation essential for sustainable energy systems worldwide.

PMA offers comprehensive cable protection across renewable energy installations: nacelle wiring, tower and base protection for wind turbines, and DC power cables and inverter cabinet protection for solar photovoltaic systems. 

 

All PMA conduits meet strict fire safety regulations and feature proven UV and weathering resistance for long-term outdoor performance, with UL recognition and numerous worldwide approvals for both on- and offshore energy applications.

PMA delivers comprehensive cable protection across the full spectrum of machine building—from machine tools, packaging machines, and printing equipment to heating, ventilation, conveyor, and filling systems. 

 

Our flexible conduit solutions shield cables, wires, and data links against heat, cold, compression, tensile stress, and other external influences. With sizes ranging from 6mm to 125mm, specialized options for static and dynamic applications, and excellent performance at extreme temperatures and low humidity, PMA ensures seamless operation of production machinery, high-voltage systems, and emergency power infrastructure.

PMA delivers comprehensive cable protection engineered for demanding maritime environments across all shipbuilding applications. From open decks, cargo compartments, and engine rooms to superstructure, crew and passenger compartments, PMA solutions withstand extreme salt spray, moisture, vibration, and mechanical stress. 

 

Our specialized product range—including UV-resistant XSOL and PIS/PIH conduits for outdoor exposure, durable LLPA and VOH systems for engine compartments, and innovative divisible system conduits for retrofit and repairs—ensures reliable performance. Combined with marine-grade PMAFIX Pro, PMAFIX IP68, and IP66-rated fittings, PMA provides the durability and safety standards required for modern vessel construction and long-term maritime operations.

PMA provides specialized cable protection for fiber optic connections and critical telecommunications infrastructure in exposed and harsh environments. Our conduit solutions shield delicate fiber optic cables and data transmission lines from mechanical damage, UV exposure, moisture, and environmental stress. With flexible, lightweight designs that accommodate both indoor and outdoor installations, PMA enables reliable signal transmission for broadband networks, communication infrastructure, and high-speed data systems. Our products ensure the integrity of critical connections that keep networks operational.

PMA delivers comprehensive protection for modern telecommunications networks with products engineered for both above-ground and underground installations. Our flexible conduit systems accommodate multiple cables and fiber optic strands while providing excellent cable management and easy installation. With proven durability in challenging outdoor conditions, resistance to environmental factors, and compatibility with diverse network architectures, PMA supports the continuous reliability demanded by telecom operators and internet service providers worldwide.

Food and beverage facilities operate under strict hygiene and cleanliness requirements where cable protection is critical. PMA cable protection shields vital cables against mechanical damage, aggressive washdown chemicals, and environmental contamination. Our specialized solutions ensure equipment safety, signal integrity, and compliance with industry sanitation standards—protecting both infrastructure investments and product quality in demanding production environments.

ABB developed the JFBD nylon conduit specifically for the food and beverage industry with an innovative overextruded non-porous smooth jacket. This breakthrough design delivers superior cleanability and unrivalled resistance to aggressive cleaning agents and chemicals to ECOLAB standards. Combined with IP69 rating and tight bending radii for efficient installation, the JFBD enables rapid and effective washdown protocols essential for food safety compliance while reducing cleaning time and operational disruptions.

PMA provides two high-specification IP69-rated fittings for the food and beverage industry: the JKNH nylon fitting (FDA-compliant, tool-free installation, excellent chemical resistance) and the JENQ single-piece fitting in 316L stainless steel (ideal for highest hygienic demands). Both fittings deliver NSF169 and NSF14159-1 certifications alongside chemical resistance, enabling flexible, cost-effective solutions that meet the strictest food safety and hygiene standards while supporting quick, efficient assembly.