PMA® FLEXIBLE PROTECTION SYSTEM CONDUITS

Various conduits for diverse applications

PMA® CONDUITS TO PROTECT CABLES AND WIRES

PMA offers a large range of very different mono- and multilayer conduit types which fulfill high technical demands. Conduit sizes range from 4.5 mm to 125 mm diameters, from lightweight to heavyweight and from pliable to highly flexible. Many conduits are specially approved, e.g. CSA, UL Recognition, NFR, SNCF, DB etc.

KEY FEATURES AND BENEFITS

<p>ABB's PMA flexible conduit range is engineered to meet the high technical demands of diverse industrial applications, offering a broad selection of mono- and multilayer conduit types in sizes from 6 mm to 125 mm. Spanning lightweight to heavyweight constructions and from pliable to highly flexible profiles, PMA conduits deliver reliable cable protection for use across machine building, plant construction and specialized sectors worldwide</p>

Flexible

<p>Available from pliable to highly flexible, with conduit sizes from 4.5 mm to 125 mm to accommodate any installation type or routing path</p>

Versatile

<p>Multiple product groups including PMAFLEX Pro, PMAFLEX Multilayer, PMA Divisible System and PMA Smart Line address diverse application and performance requirements</p>

Durable

<p>High impact resistance and self-extinguishing construction deliver long-lasting mechanical protection for cables and wires in demanding conditions</p>

Compliant

<p>Certifications include CSA, UL Recognition, NFR, SNCF, DB, DNV, Lloyd's Register, Bureau Veritas, REACH and RoHS</p>

Temperature-resistant

<p>Operating temperature ranges extend from -60°C to +105°C depending on material, supporting reliable performance in extreme environments</p>

Chemical-resistant

<p>Very good resistance to oils, greases and other chemicals commonly encountered in industrial and marine environments</p>

UV-resistant

<p>Excellent UV resistance and weathering characteristics, particularly in black, for outdoor and exposed cable protection installations</p>

Easy installation

<p>Conduit sizes and profiles are engineered for straightforward routing and fast assembly in new builds and retrofit applications alike</p>

   

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Rail industry, Automation and robotics, Machine building, Energy, Hazardous areas, Shipbuilding

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Harsh environments, Vibration exposure, Extreme temperature fluctuations, Liquid and dust exposure, UV exposure, Chemical exposure, Long service life requirements

PMA AT INNOTRANS - SEPTEMBER 22-25, 2026

Every railway project is unique. From design and engineering to operation and long-term maintenance, PMA helps you build reliable railway applications that perform throughout their entire lifecycle. Meet our experts at InnoTrans and discover practical solutions for your next projects.

ABB ECO SOLUTIONS™ PRODUCTS

<p>Our ABB EcoSolutions™ product portfolio helps customers and partners make more sustainable decisions. Each product’s circularity value and environmental impact are fully transparent. We are continuously partnering across the value chain to innovate and expand our EcoSolutions portfolio.</p>

   

PMA: SWISS-ENGINEERED CABLE PROTECTION TRUSTED WORLDWIDE SINCE 1975

Founded in Switzerland in 1975, PMA delivers premium cable protection systems trusted worldwide. With over 6,500 products, PMA safeguards electrical wiring in transportation, industrial automation, and commercial installations, combining Swiss engineering excellence with ABB’s global innovation.