PMA® FLEXIBLE PROTECTION DIVISIBLE SYSTEM

The ideal solution for repairs, retrofit and pre-loomed applications.

PMA® DIVISIBLE SYSTEM

One-piece Divisible System. The ideal solution for repairs, retrofit and  pre-loomed applications. Equally all PMA conduits are compatible.  Using the PMA Divisible System Fittings repairs can be  easily made to existing installations without disconnecting cables. Equally all PMA conduits –  also slit – are compatible with the fittings of the  divisible system

KEY FEATURES AND BENEFITS

<p>ABB's PMA Divisible System provides a practical cable protection solution for applications where access to existing installations is required, combining divisible conduits and fittings that work seamlessly across the full range of PMA standard nominal widths. Built for use in industrial environments, machine building and plant construction, the system is designed to support the realities of modern maintenance and retrofit workflows.</p>

Easy installation

<p>One-piece divisible design allows conduit to be installed into the fitting before closing, with push-in assembly requiring no additional tools</p>

Retrofit application

<p>Conduit can be opened and closed again in the longitudinal direction at any time, enabling repairs and cable protection upgrades on existing installations without disconnecting cables</p>

Flexible

<p>Compatible with all PMA conduit types including slit versions, and freely combinable with PMAFIX Pro, PMAFIX and PMA Smart Line fittings</p>

Compliant

<p>Certifications include HL3 according to EN 45545-2, NFPA 130, REACH and RoHS</p>

Durable

<p>High impact resistance and high conduit pull-out strength ensure reliable long-term performance in machine building and plant construction environments</p>

Versatile

<p>Available in PACOF (PA6) and PPCOF (PP) conduit variants with conduit sizes from NW07 to NW70 to address a wide range of installation requirements</p>

Chemical-resistant

<p>PPCOF polypropylene conduit variant delivers good chemical resistance for applications in demanding industrial environments</p>

Temperature-resistant

<p>PACOF conduit rated from -40°C to +105°C (short-term to +160°C) and PPCOF from -20°C to +105°C for reliable use across a broad temperature range</p>

   

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Rail industry, Automation and robotics, Machine building, Energy, Hazardous areas, Shipbuilding

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Continuous operation, Cost reduction, Harsh environments, Liquid and dust exposure

ABB ECO SOLUTIONS™ PRODUCTS

<p>Our ABB EcoSolutions™ product portfolio helps customers and partners make more sustainable decisions. Each product’s circularity value and environmental impact are fully transparent. We are continuously partnering across the value chain to innovate and expand our EcoSolutions portfolio.</p>

   

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

\

OUR ELECTRICAL SOLUTIONS AT WORK: CASE STUDIES AND WHITE PAPERS

Precision stamping machines equipped with PMA divisible and flexible conduits by Bruderer

Discover how ABB's PMA PMAFLEX CYL conduit and PACOF divisible conduit deliver high impact resistance, excellent ductility and rapid assembly for Bruderer's precision stamping presses, supporting production of components for the e-mobility and electronics sectors

PMA: SWISS-ENGINEERED CABLE PROTECTION TRUSTED WORLDWIDE SINCE 1975

Founded in Switzerland in 1975, PMA delivers premium cable protection systems trusted worldwide. With over 6,500 products, PMA safeguards electrical wiring in transportation, industrial automation, and commercial installations, combining Swiss engineering excellence with ABB’s global innovation.