PMA® FLEXIBLE PROTECTION SYSTEM FOR FOOD AND BEVERAGE
Flexibility and cleanability for the food and beverage industry
PMA® FOOD & BEVERAGE SOLUTIONS
Flexibility and cleanability. The IP69-rated PMA cable protection range for the food and beverage industry offers a choice of two high specification fittings and a conduit, overextruded with a smooth, extremely easy-to-clean coating.
KEY FEATURES AND BENEFITS
<p>ABB's PMA food and beverage cable protection system is built for environments where hygiene and cleanability are critical, combining IP69-rated conduits and fittings designed to withstand rigorous wash-down and chemical disinfection processes.</p>
Easy to clean
<p>Smooth, non-porous over-extruded outer layer on JFBD conduit validated through the Riboflavin test enables fast and effective cleaning during high-pressure washdowns, reducing downtime between production cycles</p>Chemical-resistant
<p>High resistance to aggressive cleaning agents and disinfectants, certified to ECOLAB standards, for sustained performance across daily chemical washdown cycles</p>Protection
<p>IP69 system protection across JFBD conduit with both JENQ and JKNH fittings ensures full ingress protection against high-pressure water jets, dust and liquid in splash zone environments</p>Flexible
<p>Outstanding flexibility combined with tight bending radii and high reversed bending stress resistance supports use in dynamic applications including robotics, conveyor systems and pick and place equipment</p>Easy installation
<p>JKNH nylon fitting installs with a push-in assembly requiring no tools, while the single-piece JENQ stainless steel design simplifies assembly and reduces the number of components to manage on site</p>Durable
<p>JFBD conduit is manufactured from specially formulated polyamide 12 with a temperature range of -20°C to +95°C continuous and up to +120°C short-term for reliable long-term performance in food processing environments</p>Compliant
<p>Certifications include IP69 per EN 60529, NSF 14159-1, NSF 169, FDA 21 CFR, EU 10/2011, UL 1696, ECOLAB and CE</p>
INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Food & beverage, Automation and robotics, Machine building
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Cleanliness and contamination, Liquid and dust exposure, Chemical exposure, Continuous operation