PMA® FLEXIBLE PROTECTION SYSTEM JUMBO SIZES
Larger sizes for big solutions
PMA® JUMBO SIZES
Larger sizes for big solutions. When you need conduits with larger sizes for your cable protection, we provide you with a comprehensive selection of large size conduits including fittings and flanges.
KEY FEATURES AND BENEFITS
<p>ABB's PMA JUMBO range provides large-format cable protection for applications requiring conduit sizes from NW56 to NW125, combining polyamide and polyurethane conduit types with compatible PMAGRIP flange and threaded fittings for ingress protection up to IP68.</p>
Protection
<p>PMAGRIP flange fittings with sealing ring achieve IP68 ingress protection, with straight and 90° configurations available to suit all installation geometries for large conduit systems</p>Durable
<p>High impact resistance and excellent conduit pull-out strength across all seven conduit types ensures long-term mechanical integrity in heavy-duty industrial and energy installations</p>Variety
<p>Seven conduit types in PA6, PA12 and polyurethane in nominal widths NW56, 70, 95 and 125 cover a comprehensive range of large cable bundle protection requirements across static and dynamic applications</p>Temperature-resistant
<p>PA6 conduits operate from -40°C to +105°C continuous, PA12 from -40°C to +95°C and polyurethane from -60°C to +50°C, covering a broad spectrum of operating environments</p>Chemical-resistant
<p>Very good chemical properties across all material variants, with all conduits self-extinguishing and free from halogens for use in environments with exposure to oils, fuels and cleaning agents</p>Compliant
<p>Certifications include UL recognition for PIS and VCS conduit types in jumbo sizes for use with flange fittings, IP50/IP65/IP68 per EN 60529, REACH and RoHS</p>
INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Automation and robotics, OEM, Machine building
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Harsh environments, Liquid and dust exposure, Chemical and UV exposure, Long service life requirements, Continuous operation demands