PMA® FLEXIBLE PROTECTION SYSTEM PMA-EX SYSTEM

Dependable protection and safety through ATEX and IECEx certified non-metallic conduit technology

PMA® EX-SYSTEM CABLE PROTECTION SYSTEM FOR HAZARDOUS AREAS

For the protection of cables, wires and hoses against not only mechanical damage but also the influences of UV radiation, weathering and chemicals.

KEY FEATURES AND BENEFITS

<p>ABB's PMA-Ex system offers ATEX and IECEx approved flexible non-metallic cable protection for use in hazardous areas classified as Zones 1, 2, 21 and 22, combining electrostatically discharging multilayer conduit with a range of certified fittings and accessories</p>

Safe

<p>Dissipative polyamide 12 material prevents electrostatic charging in explosive gas (Zone 1 and 2) and dust (Zone 21 and 22) hazardous areas</p>

Protection

<p>Ingress protection rated to IP66, IP68 and IP69 per IEC EN 60529, including Water Impact Protection at 100 bar</p>

Easy installation

<p>Pre-installed safety clips on IP66 fittings enable quick push-in conduit connection while IP68 fittings include conduit sealing caps for higher sealing requirements</p>

Chemical-resistant

<p>Very good chemical resistance to a wide range of industrial chemicals including oils, acids and solvents</p>

Corrosion-resistant

<p>Nickel-plated brass threads and dissipative polyamide 12 body deliver long-term corrosion resistance in demanding environments</p>

Temperature-resistant

<p>Very good UV resistance and weathering characteristics support reliable performance in outdoor and exposed installations</p>

Comprehensive

<p>Complete system includes XESX multilayer conduits and straight, 45° elbow, 90° elbow, strain relief and female thread fittings in sizes NW10 to NW48</p>

Environmentally responsible

<p>Halogen-free and cadmium-free with RoHS and REACH compliance</p>

Compliant

<p>Certifications include ATEX SEV 15 ATEX0121X, IECEx SEV15.0009X and CCCEx 2024122313118136 with conformance to IEC EN 60079-0, IEC EN 60079-7 and IEC EN 60079-31</p>

   

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Hazardous areas, Oil and gas, Chemicals

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Hazardous locations, Liquid and dust ingress, Cleanliness and contamination, Continuous operation, Sustainability

PMA AT INNOTRANS - SEPTEMBER 22-25, 2026

Every railway project is unique. From design and engineering to operation and long-term maintenance, PMA helps you build reliable railway applications that perform throughout their entire lifecycle. Meet our experts at InnoTrans and discover practical solutions for your next projects.

ABB ECO SOLUTIONS™ PRODUCTS

<p>Our ABB EcoSolutions™ product portfolio helps customers and partners make more sustainable decisions. Each product’s circularity value and environmental impact are fully transparent. We are continuously partnering across the value chain to innovate and expand our EcoSolutions portfolio.</p>

   

PMA: SWISS-ENGINEERED CABLE PROTECTION TRUSTED WORLDWIDE SINCE 1975

Founded in Switzerland in 1975, PMA delivers premium cable protection systems trusted worldwide. With over 6,500 products, PMA safeguards electrical wiring in transportation, industrial automation, and commercial installations, combining Swiss engineering excellence with ABB’s global innovation.