PMA® FLEXIBLE PROTECTION SYSTEM PMAFIX FITTINGS
Dependable cable connection and protection through a patented push-in safety clip system rated from IP66 to IP69 for static and dynamic installations
PMAFIX FITTINGS
A very large range of fittings for PMA conduits with the patented PMA safety clip system, providing all ingress protection grades up to IP66, IP68 and IP69.
KEY FEATURES AND BENEFITS
<p>ABB's PMAFIX range is a comprehensive system of fittings for PMA conduits, featuring a patented safety clip system that enables simple push-in installation across ingress protection categories from IP66 to IP69</p>
Protection
<p>Ingress protection rated to IP66, IP68, IP68GT and IP69 per IEC 60529, including optional upgrade to IP69 with WPS water impact protection ring</p>Easy installation
<p>Patented push-in safety clip (pre-installed AFN2) enables simple tool-free conduit connection; IP68GT single-piece design adds integrated sealing cap with no additional assembly steps</p>Durable
<p>High-grade specially formulated polyamide 6 body delivers very high impact resistance and long service life in demanding environments</p>Vibration-resistant
<p>Vibration-proof connection to PMA corrugated conduit ensures reliable performance in high-motion and dynamic installations</p>Chemical-resistant
<p>Rated for continuous use from -40°C to +105°C and short-term performance to +160°C</p>Compliant
<p>Certifications include ingress protection per IEC 60529; UL Listed versions (UN, UA, UW series) per UL514B; RoHS and REACH compliant</p>Temperature-resistant
<p>Rated for continuous use from -40°C to +105°C and short-term performance to +160°C</p>Environmentally responsible
<p>Halogen-free and cadmium-free with RoHS and REACH compliance across the full product range</p>Comprehensive
<p>Extremely wide range of configurations including straight, 45° elbow, 90° elbow, strain relief, Y-piece and T-piece types in metric, PG, NPT, Gas and UNEF thread options in black and grey</p>Flexible
<p>Fits both fine (T) and coarse (G) conduit profiles; available as single-piece GT version with integrated sealing cap; UL Listed options available for applicable installations</p>
INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Rail industry, Automation and robotics, Machine building, Energy, Hazardous areas, Shipbuilding
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Liquid and dust ingress, High vibration environments, Continuous operation, Cost reduction, Sustainability