PMA® FLEXIBLE PROTECTION SYSTEM PMAJACK PLASTIC AND METAL BRAIDS
Dependable bundling and abrasion protection through a range of polyamide, polyester and metal braided hose solutions for industrial and vehicle applications
PMAJACK PLASTIC AND METAL BRAIDS
Bundling and abrasion protection. Polyamide, polyester and steel braids – an alternative way to bundle and protect electrical cables.
KEY FEATURES AND BENEFITS
<p>ABB's PMAJACK system offers polyamide, polyester and steel braids as a flexible alternative for bundling and protecting electrical cables, covering a wide range of sizes and requirements with complementary braid terminations for clean and simple assembly.</p>
Protection
<p>Polyamide, polyester and metal braid types provide dependable abrasion protection, bundling and electromagnetic shielding for cables and wires in demanding installations</p>Flexible
<p>Highly flexible braid construction allows free routing and bending around complex cable paths in static and motion-intensive applications</p>Lightweight
<p>Low-weight polyamide 6.6 and polyester braid structures minimise added mass to cable assemblies while maintaining reliable mechanical protection</p>Chemical-resistant
<p>Polyamide 6.6 braid materials provide good resistance to oils, greases and common industrial chemicals used in vehicle manufacturing and industrial environments</p>Durable
<p>Stainless steel F.304 braid options rated from -70°C to +1000°C; polyamide braids operate continuously from -55°C to +135°C for reliable long-term service life</p>Comprehensive
<p>Range includes F.66, C.66 and L.66 polyamide braids, B.PX and G.PX polyester braids and F.304 stainless steel braid, each paired with compatible SRER, SREV, BREIR and MREIR terminations</p>Environmentally responsible
<p>Halogen-free and cadmium-free construction with full RoHS and REACH compliance across all braid types and termination accessories</p>Compliant
<p>Certifications include EN 45545-2 HL3 per R22 and R23 for rail applications, NFPA 130, UL 94 V2 (polyamide) and UL 94 V0 (polyester) flammability classifications, RoHS and REACH compliant</p>
INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Rail industry, Automation and robotics, Machine building, Energy, Hazardous areas, Shipbuilding
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Liquid and dust ingress, High vibration environments, Cleanliness and contamination, Cost reduction, Sustainability