PMA® FLEXIBLE PROTECTION SYSTEM FOR ROBOTICS AND AUTOMATION

Longer service life and reduced downtime through advanced multilayer conduit technology and a complete system of conduits, fittings and accessories for automation and robotics installations.

PMA® ROBOTICS & AUTOMATION

PMA® cable protection system for Automation has been developed to protect cables and wires in extreme automation and robotic installations.

KEY FEATURES AND BENEFITS

<p>ABB's PMA cable protection system for robotics and automation is purpose-built to safeguard cables and wires in the most demanding motion-intensive installations, combining multilayer conduits, tube clamps, ball joints and abrasion protection sleeves to minimize torsion forces and extend service life across the full range of robotic axes and cobot application.</p>

Durable

<p>Multilayer conduit construction delivers up to two times longer service life compared to some alternative conduit options, with high tear propagation resistance preventing abrupt conduit failure</p>

Flexible

<p>Highly flexible conduit designs accommodate continuous bending, tight bending radii and multi-axial movements in robotic arm and dynamic automation installations</p>

Reduce dowtime

<p>Built-in wear indication function on XTPC and XR90 multilayer conduits signals approaching service limits, allowing maintenance to be planned without unscheduled production stoppages</p>

Vibration-resistant

<p>Ball joint sleeves, tube clamps and abrasion protection sleeves work together to minimise torsion forces and reduce mechanical stress on cables along the entire length of moving elements</p>

Safe

<p>ESD conduit option prevents electrostatic charging in applications where uncontrolled discharge must be avoided, such as painting cells and other sensitive automation environments</p>

Easy installation

<p>CobotProtect CobotKit is pre-engineered as a complete dress pack solution including XTPC multilayer conduit, BCCH conduit holder and BCSR strain relief ring, compatible with most widely used cobot brands</p>

Custom solutions

<p>BKS cable stars are designed-to-order for tailored strain relief and cable arrangement inside conduit assemblies; accessories can be freely combined to match specific robot and automation layouts</p>

Comprehensive

<p>Complete system includes multilayer conduits XTPC and XR90, single-layer conduits PIS/PIH, ESD and PUE, PMAFIX Pro fittings and a full range of tube clamps, ball joints, abrasion sleeves and cobot accessories</p>

Environmentally responsible

<p>Halogen-free and cadmium-free construction with full RoHS and REACH compliance across conduits, fittings and accessories</p>

Compliant

<p>Certifications include UL Recognised conduit options per UL1696, EN 45545-2 rail approvals for applicable conduit types, ISO 9409-1:2004 for CobotClamp, RoHS and REACH compliant</p>

   

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Automation and robotics, OEM, Machine building

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Continuous operation, High vibration environments, Cost reduction, Cleanliness and contamination, Liquid and dust ingress, Sustainability

PMA AT INNOTRANS - SEPTEMBER 22-25, 2026

Every railway project is unique. From design and engineering to operation and long-term maintenance, PMA helps you build reliable railway applications that perform throughout their entire lifecycle. Meet our experts at InnoTrans and discover practical solutions for your next projects.

ABB ECO SOLUTIONS™ PRODUCTS

<p>Our ABB EcoSolutions™ product portfolio helps customers and partners make more sustainable decisions. Each product’s circularity value and environmental impact are fully transparent. We are continuously partnering across the value chain to innovate and expand our EcoSolutions portfolio.</p>

   

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

OUR ELECTRICAL SOLUTIONS AT WORK: CASE STUDIES AND WHITE PAPERS

PMA cable protection in action at ETH Zurich's robotic construction project

See how ABB's PMA cable protection solutions supported the first large-scale architectural project using ABB robots at ETH Zurich's DFAB HOUSE, where XR90 multilayer conduits with wear indicators kept robotic systems running safely and reliably

Round-the-clock reliability: PMA cable protection on OMRON cobots at Muller Technology

Find out how Muller Technology combined OMRON cobots with PMA conduits and support brackets to build a durable, low-maintenance cable protection system for automated packaging lines operating 24 hours a day

Two years without failure: PMA cable protection keeps automotive robots running

Learn how a global automotive manufacturer replaced third-party dress packs on 50 robot arms with PMA XTPC multilayer conduits, achieving two years of uninterrupted service and significant savings in maintenance time and costs

Universal cobot cable protection developed in partnership with Bagger-Nielsen

Discover how ABB's PMA CobotProtect™, co-developed with Danish distributor Bagger-Nielsen, delivers a ready-made dresspack solution with multilayer conduit, flexible brackets and strain relief compatible with a wide range of collaborative robots

PMA: SWISS-ENGINEERED CABLE PROTECTION TRUSTED WORLDWIDE SINCE 1975

Founded in Switzerland in 1975, PMA delivers premium cable protection systems trusted worldwide. With over 6,500 products, PMA safeguards electrical wiring in transportation, industrial automation, and commercial installations, combining Swiss engineering excellence with ABB’s global innovation.