PMA® FLEXIBLE PROTECTION SYSTEM SMART LINE FITTINGS

One-piece design, IP66 protection and simple, fast installation are the outstanding features of the Smart Line

PMA SMART LINE IP66 FITTINGS

One-piece design, IP66 protection and simple, fast installation. Functional and modern design, providing excellent value for money. Suitable for machine building,  installation and construction industries.

KEY FEATURES AND BENEFITS

<p>ABB's PMA Smart Line is a range of economical one-piece fittings designed for straightforward push-in installation, offering IP66 ingress protection and compatibility with all PMAFLEX and PMA Smart Line conduit types for machine building and plant construction applications</p>

Easy installation

<p>One-piece fitting design with conical sealing and push-in assembly eliminates loose components and reduces installation time; disassembly requires a screwdriver to prevent accidental opening</p>

Protection

<p>IP66 ingress protection per EN/IEC 60529 in a compact, space-saving one-piece design available in straight, 45° elbow and 90° elbow configurations with metric and PG thread options</p>

Cost reduction

<p>Functional design at an excellent price-to-performance ratio makes Smart Line the economical choice for standard cable protection requirements in machine building and installation applications</p>

Durable

<p>High-grade specially formulated polyamide 6 construction delivers high impact resistance and good conduit pull-out strength; temperature rated from -45°C to +105°C and short-term to +150°C</p>

Vibration-resistant

<p>Vibration-proof connection to PMA conduit maintained across all fitting types; compatible with both fine (T) and coarse (G) conduit profiles</p>

Chemical-resistant

<p>Very good UV resistance and weathering characteristics, particularly in black; good chemical resistance for use in demanding machine building and industrial environments</p>

Flexible

<p>Fully compatible with PMAFLEX Pro, PMAFLEX Multilayer, PMAFLEX and PMA Smart Line conduits; available in black and grey with a range of conduit types including LLPA, LLPF and LLPO to suit varied application requirements</p>

Environmentally responsible

<p>Self-extinguishing, halogen-free and cadmium-free construction with full RoHS and REACH compliance across all fittings and conduits in the range</p>

Compliant

<p>Certifications include IP66 per EN/IEC 60529, UL 1696 and CSA C22.2 No. 227.3-05 recognition for LLPA conduit, DNV and Lloyd's Register type approval, CE and UK CA marking, RoHS and REACH compliant</p>

   

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Rail industry, Automation and robotics, Machine building, Energy, Hazardous areas, Shipbuilding

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Cost reduction, Liquid and dust ingress, Continuous operation, Cleanliness and contamination, High vibration environments, Sustainability

ABB ECO SOLUTIONS™ PRODUCTS

<p>Our ABB EcoSolutions™ product portfolio helps customers and partners make more sustainable decisions. Each product’s circularity value and environmental impact are fully transparent. We are continuously partnering across the value chain to innovate and expand our EcoSolutions portfolio.</p>

   

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

PMA: SWISS-ENGINEERED CABLE PROTECTION TRUSTED WORLDWIDE SINCE 1975

Founded in Switzerland in 1975, PMA delivers premium cable protection systems trusted worldwide. With over 6,500 products, PMA safeguards electrical wiring in transportation, industrial automation, and commercial installations, combining Swiss engineering excellence with ABB’s global innovation.