PMA® FLEXIBLE PROTECTION SYSTEM SPECIAL FITTINGS
Custom built PMA cable protection solutions with special productions of fittings and conduits
PMA® SPECIAL FITTINGS
In addition to the broad ranges of fittings offered within the PMAFIX Pro, PMAFIX and Smartline product lines, PMA offers further application specific fitting solutions.
KEY FEATURES AND BENEFITS
<p>ABB's PMA special fittings and accessories are designed to complete the PMA cable protection system, offering lock nuts, thread reducers and enlargers, conduit adapters, swivel adapters and mounting clips to address the full range of installation requirements across industrial and rail applications</p>
Flexible
<p>Divisible System conduits PACOF and PPCOF can be opened and re-closed along their full length at any time, and are compatible with all PMA fittings including PMAFIX Pro, PMAFIX and Smart Line for maximum layout freedom</p>Safe
<p>PMA fire barrier adapter solutions with intumescent material maintain compartment separation for up to 30 minutes per EN 45545-3 (E30), with combined Roxtec solutions extending protection to 60 minutes (E60)</p>Easy installation
<p>Divisible System fittings allow conduit installation into a pre-installed fitting and push-in connection without full loom disassembly; TRUST modular support system can save up to 30% of installation time in complex parallel cable runs</p>Protection
<p>IP69-rated JENQ stainless steel and JKNH polyamide fittings provide the highest ingress protection for food and beverage applications with resistance to high-pressure washdowns and aggressive cleaning agents</p>Chemical-resistant
<p>JENQ fittings are made from 316L stainless steel with FDA-compliant seals; JKNH fittings are made from FDA-compliant polyamide material, both delivering high resistance to chemicals and cleaning agents used in food processing environments</p>Vibration-resistant
<p>TRUST modular support system single-rib fixation provides high axial retention force and allows conduit rotation to prevent torsion stress in both static and moving installations</p>Comprehensive
<p>Range includes Divisible System conduits and fittings, TRUST modular supports, lock nuts, swivel adapters SWA, positioning adapters SCA, tube clamps, conduit marking rings and specialised metal and polyamide accessories for any installation configuration</p>Environmentally responsible
<p>Halogen-free and cadmium-free construction across all product types with full RoHS and REACH compliance; EPDM elastomer profiles in tube clamps are also free from halogens</p>Compliant
<p>Certifications include EN 45545-3 E30 and E60 for fire barrier solutions, IP69 per IEC 60529 for food and beverage fittings, FDA-compliant materials for JENQ and JKNH, NSF and Ecolab approval for applicable products, RoHS and REACH compliant</p>
INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Rail industry, Automation and robotics, Machine building, Energy, Hazardous areas, Shipbuilding
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Cost reduction, Continuous operation, Liquid and dust ingress, Cleanliness and contamination, High vibration environments, Sustainability