PMA® FLEXIBLE PROTECTION SYSTEM TRUST AND SYSTEM SUPPORTS
The PMA TRUST™ modular support system is a lightweight, compact solution with high impact resistance, offering total flexibility in terms of installation complying with all kinds of installation requirement.
PMA TRUST™ MODULAR SUPPORT SYSTEM
The modular support system offers total flexibility in terms of installation complying with all kinds of installation requirements. Each element can host different combinations of both conduits and cables, in various and different sizes, so that cable routing is made easy regardless of its complexity.
KEY FEATURES AND BENEFITS
<p>ABB's PMA TRUST modular support system is a lightweight and compact solution for routing and securing conduits and cables in rolling stock and other demanding applications, offering total installation flexibility with compatibility across all PMAFLEX and PMA Smart Line conduit types</p>
Easy installation
<p>Each support element is secured with only two M6 screws compatible with both Allen and hexagonal-head screws, enabling installation with one hand; asymmetrical pins and clips allow pre-fixation to the conduit before final assembly onto the vehicle</p>Lightweight
<p>High-grade specially formulated polyamide 6 construction reduces external dimensions to the minimum and delivers a lightweight compact footprint, minimising the space between adjacent conduits in tight rolling stock cable runs</p>Flexible
<p>Modular system accepts 1 to 4 conduits or cables of various sizes per element; BGPMR reducers adapt the holder to smaller conduit sizes and BGPMK cable clamping adapters in soft material combine with reducers for mixed conduit and cable installations</p>Vibration-resistant
<p>Single-rib fixation allows conduit rotation within the holder to prevent torsion stresses in moving systems; the BGPMB moveable insert provides 360° movement with up to 9° deflection for dynamic applications</p>Durable
<p>High impact resistance and very good UV resistance and weathering characteristics; temperature rated from -40°C to +105°C and short-term to +160°C for reliable performance across all rail environments</p>Reduce downtime
<p>Multiple conduits and cables in various sizes can be pre-assembled into a harness and then fixed in position with only two screws, significantly reducing the time required for complex parallel cable installations</p>Comprehensive
<p>Complete system includes BGPM multiple holders, BGPMR reducers, BGPMK cable clamping adapters, BGPMB moveable inserts and BGPMF filler caps, each compatible with PMAFLEX Pro, PMAFLEX Multilayer, PMAFLEX and PMA Smart Line conduits</p>Environmentally responsible
<p>Halogen-free and cadmium-free construction with full RoHS and REACH compliance across the complete TRUST accessory range</p>Compliant
<p>Certifications include EN 45545-2 HL3 per R22 and R23 for BGPM and BGPMR, NFPA 130, UL 94 V0, UN Regulation No. 118, CE and UK CA marking, RoHS and REACH compliant</p>
INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Rail industry, OEM, Automation and robotics
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Cost reduction, High vibration environments, Continuous operation, Weight limitations, Space constraints, Sustainability