STEEL CITY® LIQUID-TIGHT CONDUITS AND FITTINGS
ABB's Steel City liquidtight conduit and fittings are engineered to resist water, oil and mild acids for dependable performance in commercial, light industrial and general wiring installations.
PROVIDE INGRESS PROTECTION FOR WIRING AT LIGHT INDUSTRIAL AND COMMERCIAL LOCATIONS
Designed for indoor and outdoor use in light industrial, commercial and infrastructure applications, ABB's Steel City liquidtight conduits and fittings offer a galvanized steel core and smooth PVC jacket for reliable industrial and commercial-grade cable protection.
KEY FEATURES AND BENEFITS
<p>Steel City® liquid-tight conduits and fittings are ideal solutions when it's necessary to employ flexible connections in commercial construction or light industrial environments. Per NEC, they are also suitable for use in Class 1 Division 2, Class 2 Division 1 and 2, Class 3 Division 1 and 2 hazardous locations plus Zone 2, Zone 20, Zone 21 and Zone 22 hazardous locations.</p>
Liquid-tight
<p>Designed to provide indoor and outdoor ingress protection.</p>Durable
<p>Rugged construction for use hazardous locations.</p>UV-resistant
<p>Deployable for outdoor use.</p>Compliant
<p>Certifications include UL 360, UL 514B and CSA C.22.2 No. 18.3.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Commercial buildings, Data centers, Light industrial
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Liquid ingress, Cable routing, UV, Hazardous locations
Choose from IP66-rated CLGE general-purpose or LTGU flexible metal conduit. Both feature a galvanized steel core, are available in 3⁄8" to 4" trade sizes and designed to UL 360 ID/OD dimensions.
Series LT fittings are constructed of steel or die-cast zinc, available in 3⁄8" to 4" NPT trade sizes and come in straight, 45° and 90° versions. All steel fittings are insulated; zinc fittings are available in insulated and non-insulated versions.