T&B LIQUIDTIGHT SYSTEMS® CABLE ENTRY PLATES

ABB's T&B Liquidtight Systems cable entry plates make it fast and easy to bring multiple cables into an industrial enclosure with liquid-tight protection.

SAVINGS, SPEED AND SCALABILITY

ABB's T&B Liquidtight Systems cable entry plates are engineered for high-density applications where space and installation efficiency are a priority. Designed to replace standard cable glands, they simplify cable organization in enclosures with limited space while offering an economical solution where high strain relief is not required.

KEY FEATURES AND BENEFITS

<p>Available in fixed (CEF series) and configurable (CEC series), the plates facilitate the efficient entry of multiple cables into industrial enclosures with liquid-tight protection.</p>

Liquid-tight

<p>Facilitate the efficient entry of multiple cables into industrial enclosures with liquid-tight protection.</p>

Time-saving

<p>Enable cables to be organized quickly and easily in high-density applications.</p>

Space-saving

<p>Perfect for enclosures with limited space.</p>

Money-saving

<p>Replace standard cable glands and are an economical solution where high strain relief is not required.</p>

Easy installation

<p>Snap into place or can be secured with screws to fit various wall thicknesses.</p>

MAC scalability

<p>Offer the flexibility needed to manage network moves, adds and changes.</p>

Compliant

<p>Certifications include IEC IP66 and UL Type 4, 4X, 12 and 13 ingress protection; UL 508</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Commercial buildings, Panel builder OEMs, Manufacturing, Data centers

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Liquid ingress, Organizing and routing cables, Installation time, Installation costs

Designed for fixed panels and unterminated cables, these panels feature an ultra-flexible entrance membrane that provides ingress protection for cable diameters from 0.12" to 0.51" (3 to 13 mm). Openings are sealed with or without cables present. Plates attach to enclosures with wall thicknesses of 0.059" to 0.079" (1.5 to 2 mm) by snapping into place.

Designed for configurable panels and terminated or unterminated cables, these panels enable all assembly operations to be completed outside an enclosure. Using different center insert combinations, small and large slitted seals may be used together to accommodate a wide range of cable diameters.

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

T&B® LIQUIDTIGHT SYSTEMS: COMPLETE LIQUID-TIGHT CONDUIT AND FITTING SOLUTIONS WHEN IT MATTERS MOST

Complete liquid-tight conduit and fitting solutions with the widest range in the industry. From 3/8" to 6" trade sizes, T&B® Liquidtight Systems delivers reliable environmental protection for demanding industrial, commercial, and specialized applications across the Americas.