T&B LIQUIDTIGHT SYSTEMS® FLEXIBLE METALLIC LIQUID-TIGHT CONDUITS AND FITTINGS
ABB's T&B Liquidtight Systems are designed to perform in a range of applications, including industrial environments, computers, and those that must meet corrosion-resistant, oil-resistant, extreme-temperature, halogen-free and food-grade requirements.
COMPLETE METALLIC CABLE PROTECTION SOLUTIONS
ABB's T&B Liquidtight Systems provides flexible metallic conduit and fitting solutions for a wide range of industrial applications, delivering system ingress protection to UL 50/50E, CSA C22.2 and IEC 60529 IP ratings for reliable performance in indoor and outdoor installations including switchgear enclosures, control cabinets, pushbutton stations and motor junction boxes.
KEY FEATURES AND BENEFITS
<p>ABB's T&B Liquidtight Systems offers a comprehensive range of conduit types, fitting series and material options backed by worldwide certifications, providing contractors, machine OEMs and panel builders with fully coordinated system solutions for a broad range of applications and industries.</p>
Liquid-tight
<p>Designed to provide liquid-tight, full system solutions for even the most demanding applications.</p>Durable
<p>Provide long-lasting protection against corrosion, oils, chemicals, solvents, water hosedown, UV plus low-smoke and toxicity environments.</p>Comprehensive
<p>Highest quality liquid-tight fittings, including steel/malleable iron, aluminum, stainless steel, high temperature, brass nickel-plated and push-in variants.</p>Versatile
<p>Ideal for use across a wide variety of applications and environments. </p>Compliant
<p>Certifications include UL 50/50E, CSA C22.2, IEC 60529, CE and RoHS.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Power distribution, Panel builder OEMsv, Heavy industry, Commercial buildings, Marine, Ports, Process industries, Food and beverage, Pharmaceutical, Mass transit, Data centers
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Liquid ingress, Cable routing complexity, Corrosion, UV, Chemicals, Temperature
ABB's T&B Liquidtight Systems® provides a complete range of Flexible Metallic Conduit (FMC) protection systems in a wide variety of applications. With rated UL 50/50E, CSA 22.2 and IEC 60529 ingress protection, our flexible metallic liquid-tight conduits complete connections in indoor or outdoor installations, switchgear electrical enclosures, control cabinets, pushbutton stations, motor junction boxes and more.
T&B Liquidtight Systems® offers a premier portfolio of liquid-tight fittings. They cover the widest range of trade sizes and application specific solutions, and their ingress protection ratings meet UL, CSA, NEMA and IEC IP system requirements.
T&B Liquidtight Systems® metallic accessories include locknuts, mesh grips, conduit couplers and supports, enlargers, reducers, thread converters and grounding tags to complete your connections and safeguard them against liquid ingress, corrosion, chemicals, and more.