T&B LIQUIDTIGHT SYSTEMS® ALUMINUM FLEXIBLE METALLIC CONDUITS AND FITTINGS
Flexible and lightweight metallic solutions designed for cable protection in suspended electrical systems, mass transit and corrosive environments.
T&B LIQUIDTIGHT SYSTEMS® ALUMINUM FLEXIBLE METALLIC SOLUTIONS
T&B Liquidtight Systems® offers a complete portfolio of flexible metallic conduits and fittings for indoor and outdoor installations in which weight is a concern, such as suspended electrical systems, portable equipment and surveillance and lighting systems. They are also perfect for a wide range of applications in processing plants, mass transit, aviation, water/wastewater treatment, marine environments, rolling stock, locomotives and other heavy vehicles. Aluminum conduit systems are generally 35–45% lighter than steel, provide excellent corrosion protection and use straight, 45° and 90° aluminum fittings with insulated, non-insulated and grounding options.
KEY FEATURES AND BENEFITS
<p>Lightweight conduits, fittings and accessories that ensure trusted, liquid-tight system solutions.</p>
Liquid-tight and lightweight
<p>NEMA and IP ingress protection ratings aligned with industrial enclosures.</p>Many sizes available
<p>Trade sizes from 3/8" to 6" (12 mm to 155 mm).</p>Coordinated performance
<p>Compatible with Series 5200AL fittings.</p>Smooth extruded jackets
<p>Provide the best performance with fittings.</p>Compliant
<p>Certifications include UL 360 for ID/OD dimension requirements, IEC 61386-1 and 61386-23 and CE.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Rail industry, Wastewater treatment, Marine, Ports, Chemicals, Food and beverage, Pulp and paper
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Liquid ingress, Corrosion, Weight requirements, Working temperatures