T&B LIQUIDTIGHT SYSTEMS® FLEXPATH AND APPLICATION-SPECIFIC FLEXIBLE METALLIC CONDUITS AND FITTINGS

Flexible metallic solutions designed for cable protection in mass transit, enclosed public facilities and specific circuits and equipment.

T&B LIQUIDTIGHT SYSTEMS® FLEXPATH AND APPLICATION-SPECIFIC FLEXIBLE METALLIC SOLUTIONS

T&B Liquidtight Systems® offers a complete portfolio of color-coded flexible metallic conduits plus fittings for enclosed facilities like computer rooms, data centers and hospitals; mass transit vehicles, tunnels and subways; construction equipment; and circuits for high voltage, fiber optics, security and emergencies. Conduits feature a crush- and impact-resistant galvanized steel core. Straight, 45° and 90° fittings come in insulated and non-insulated versions and are made of durable steel/malleable iron or corrosion-resistant nickel-plated brass. 

KEY FEATURES AND BENEFITS

<p>Liquid-tight flexible metallic conduits and fittings for specific applications, equipment and where safety concerns exist regarding a materials reaction in a combustible situation.</p>

Liquid-tight and built tough

<p>Crush- and impact-resistant to protect vital power conductors and communication lines.</p>

Many sizes available

<p>Trade sizes from 3/8&quot; to 4&quot; (12 mm to 103 mm).</p>

Coordinated performance

<p>Compatible with Series 52/53 liquid-tight steel fittings.</p>

Smooth extruded jackets

<p>Provide the best performance with fittings.</p>

Compliant

<p>Certifications include UL, CSA and IEC.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Rail industry, Commercial/institutional construction, Data centers, Power generation

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Liquid ingress, Chemical exposure, Fire and smoke exposure

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

T&B® LIQUIDTIGHT SYSTEMS: COMPLETE LIQUID-TIGHT CONDUIT AND FITTING SOLUTIONS WHEN IT MATTERS MOST

Complete liquid-tight conduit and fitting solutions with the widest range in the industry. From 3/8" to 6" trade sizes, T&B® Liquidtight Systems delivers reliable environmental protection for demanding industrial, commercial, and specialized applications across the Americas.