T&B LIQUIDTIGHT SYSTEMS® FOOD AND BEVERAGE FLEXIBLE METALLIC CONDUITS AND FITTINGS

Flexible metallic solutions designed for cable protection in food and beverage facilities, sterile manufacturing plants and pharmaceutical machinery.

T&B LIQUIDTIGHT SYSTEMS® FOOD AND BEVERAGE FLEXIBLE METALLIC SOLUTIONS

 

T&B Liquidtight Systems® offers a complete portfolio of flexible metallic conduits and fittings for food and beverage equipment, pharmaceutical equipment, packaging equipment, and high-pressure washdown areas as well as providing cable protection in facilities used for bottling, meat packing, dairy processing, canning, cooling and freezing, brewing and distilling, mixing, blending and filling. Delivering long-lasting service, stainless steel conduits are rated UL Type 4/4X/12 and IP69 for ingress protection. Straight, 45° and 90° fittings are made of durable ANSI 316 stainless steel and rated IP66 to IP69 for ingress protection.

KEY FEATURES AND BENEFITS

<p>Liquid-tight flexible cable protection system solutions that pass rigorous testing for the food and beverage industry.&nbsp;</p>

Liquid-tight and cleanable

<p>Primarily designed with ANSI 316 stainless steel and FDA-compliant antimicrobial compounds.</p>

Many sizes available

<p>Trade sizes from 3/8&quot; to 4&quot; (12 mm to 103 mm).</p>

Compliant

<p>Certifications include UL 514B, NSF 169, RoHS and CE.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Food and beverage, Pharmaceutical, Packaging

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Liquid ingress, Microbial exposure, Working temperatures

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

T&B® LIQUIDTIGHT SYSTEMS: COMPLETE LIQUID-TIGHT CONDUIT AND FITTING SOLUTIONS WHEN IT MATTERS MOST

Complete liquid-tight conduit and fitting solutions with the widest range in the industry. From 3/8" to 6" trade sizes, T&B® Liquidtight Systems delivers reliable environmental protection for demanding industrial, commercial, and specialized applications across the Americas.