T&B LIQUIDTIGHT SYSTEMS® GENERAL-PURPOSE FLEXIBLE METALLIC CONDUITS AND FITTINGS

Flexible metallic solutions designed for cable protection in a variety of standard indoor and outdoor installations.

T&B LIQUIDTIGHT SYSTEMS® GENERAL-PURPOSE FLEXIBLE METALLIC SOLUTIONS

T&B Liquidtight Systems® offers a complete portfolio of flexible metallic conduits and fittings for panel builders and machine OEMs, direct burial and air conditioning applications plus installations at power plants, steel mills, utility stations, wastewater treatment facilities, chemical processing plants, oil and gas refineries and renewable energy farms. Providing reliable cable protection, offerings include conduits built tough for the most severe industrial environments and straight, 45° and 90° fittings made of durable steel/malleable iron with grounding options or corrosion-resistant nickel-plated brass.

KEY FEATURES AND BENEFITS

<p>Liquid-tight flexible cable protection system solutions particularly suitable for machine OEMs and panel builders.</p>

Liquid-tight and all-purpose

<p>Diligent material evaluation and testing ensure that these system solutions meet the highest performance standards possible.</p>

Many sizes available

<p>Trade sizes from 3/8&quot; to 4&quot; (12 mm to 103 mm).</p>

Smooth extruded jackets

<p>Provide the best performance with fittings.</p>

Compliant

<p>Certifications include UL, CSA, NEMA and IEC.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Power generation, Steel mills, Wastewater treatment, Oil and gas, Solar power, Wind power

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Liquid ingress, Corrosion, Working temperatures

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

T&B® LIQUIDTIGHT SYSTEMS: COMPLETE LIQUID-TIGHT CONDUIT AND FITTING SOLUTIONS WHEN IT MATTERS MOST

Complete liquid-tight conduit and fitting solutions with the widest range in the industry. From 3/8" to 6" trade sizes, T&B® Liquidtight Systems delivers reliable environmental protection for demanding industrial, commercial, and specialized applications across the Americas.