T&B LIQUIDTIGHT SYSTEMS® HALOGEN-FREE FLEXIBLE METALLIC CONDUITS AND FITTINGS

Flexible metallic solutions designed to withstand and combat potential environmental threats and meet global requirements for halogen-free conduit jacketing, with systems available to ensure safety and reduce maintenance for a wide range of applications.

T&B LIQUIDTIGHT SYSTEMS® HALOGEN-FREE FLEXIBLE METALLIC SOLUTIONS

T&B Liquidtight Systems® offers a complete portfolio of flexible metallic conduits and fittings for a wide range of indoor and outdoor installations, such as trains, above- and below-ground public transit stations, subways and tunnels, hospitals, shipyards, data centers and enclosed public facilities. Providing eco-safe cable protection, offerings include conduits with low-smoke, zero-halogen jacketing and straight, 45° and 90° fittings made of durable steel/malleable iron or lightweight aluminum.

KEY FEATURES AND BENEFITS

<p>Liquid-tight flexible cable protection system solutions designed for applications with lightweight requirements and fire safety in mind.</p>

Liquid-tight and LS0H

<p>The solution for liquid ingress and fire protection, with liquid-tight conduit jacketing that's also halogen-free and low-smoke in combustible situations.</p>

Many sizes available

<p>Trade sizes from 3/8&quot; to 4&quot; (12 mm to 103 mm).</p>

Smooth TPU jackets

<p>Provide the best performance with fittings.</p>

Compliant

<p>Certifications include UL, CSA, NEMA, RoHS, CE and IEC.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Rail industry, Commercial/institutional construction, Ports, Data centers

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Liquid ingress, Fire and smoke exposure, Working temperatures, Weight requirements

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

T&B® LIQUIDTIGHT SYSTEMS: COMPLETE LIQUID-TIGHT CONDUIT AND FITTING SOLUTIONS WHEN IT MATTERS MOST

Complete liquid-tight conduit and fitting solutions with the widest range in the industry. From 3/8" to 6" trade sizes, T&B® Liquidtight Systems delivers reliable environmental protection for demanding industrial, commercial, and specialized applications across the Americas.