T&B LIQUIDTIGHT SYSTEMS® STAINLESS STEEL FLEXIBLE METALLIC CONDUITS AND FITTINGS

Stainless steel conduits and fittings designed to shed liquids and meet global application requirements for corrosive environments, with systems available for a wide range of applications and extreme temperature installations.

T&B LIQUIDTIGHT SYSTEMS® STAINLESS STEEL FLEXIBLE METALLIC SOLUTIONS

T&B Liquidtight Systems® offers one of the most complete portfolios of stainless steel flexible metallic conduits and fittings for corrosive environments and extreme temperatures. Providing cable protection in harsh environments, all system components are primarily manufactured from ANSI 316 and 316L stainless steel and tested to ensure reliable performance over the life of the installation.

KEY FEATURES AND BENEFITS

<p>Liquid-tight flexible cable protection system solutions for applications where exceptional corrosion protection is required.</p>

Liquid-tight and corrosion-resistant

<p>Material selection and rigorous testing ensure superior ingress protection, corrosion resistance and performance in temperature extremes.</p>

Many sizes available

<p>Trade sizes from 3/8&quot; to 4&quot; (12 mm to 103 mm).</p>

Smooth extruded jackets

<p>Provide the best performance with fittings.</p>

Compliant

<p>Certifications include UL, CSA, NEMA and IEC.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Food and beverage, Wastewater treatment, Marine, Pulp and paper, Oil and gas, Chemicals

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Liquid ingress, Corrosion, Working temperatures

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

T&B® LIQUIDTIGHT SYSTEMS: COMPLETE LIQUID-TIGHT CONDUIT AND FITTING SOLUTIONS WHEN IT MATTERS MOST

Complete liquid-tight conduit and fitting solutions with the widest range in the industry. From 3/8" to 6" trade sizes, T&B® Liquidtight Systems delivers reliable environmental protection for demanding industrial, commercial, and specialized applications across the Americas.