T&B LIQUIDTIGHT SYSTEMS® WIDE AND EXTREME TEMPERATURE FLEXIBLE METALLIC CONDUITS AND FITTINGS
Rugged liquid-tight conduits and fittings that meet global application requirements for wide and extreme temperature installations, from -76 to +302°F (-60 to +150°C).
T&B LIQUIDTIGHT SYSTEMS® WIDE AND EXTREME TEMPERATURE FLEXIBLE METALLIC SOLUTIONS
T&B Liquidtight Systems® offers one of the most complete portfolios of flexible metallic conduits and fittings for extreme temperature ranges and ingress protection. Providing cable protection in harsh environments, all component parts, including liquid-tight fittings and seal gaskets, are designed and tested to ensure reliable performance over the life of the installation.
KEY FEATURES AND BENEFITS
<p>Liquid-tight flexible cable protection system solutions for use in applications where wide and extreme temperatures can compromise power conductors, control wiring and communication cables.</p>
Liquid-tight and rugged
<p>Provide liquid-tight protection in the toughest environments, with temperatures ranging from -60 to +150°C.</p>Many sizes available
<p>Trade sizes from 3/8" to 6" (12 mm to 155 mm).</p>Smooth extruded PVC and TPU jackets
<p>Provide the best performance with fittings.</p>Compliant
<p>Certifications include UL, CSA, NEMA and IEC.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Steel mills, Oil and gas, Power generation, Solar power, Wind power
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Liquid ingress, Wide/extreme temperatures, Complex installation environments