T&B LIQUIDTIGHT SYSTEMS® FLEXIBLE NON-METALLIC CONDUITS AND FITTINGS TYPE A

The highest quality liquid-tight conduits and fittings for food and beverage and general-purpose applications.

T&B LIQUIDTIGHT SYSTEMS® TYPE A FLEXIBLE NON-METALLIC SYSTEMS

Non-metallic UL Type A conduits and fittings are suitable for a range of general-purpose applications as well as applications in the food and beverage industry. Flexible non-metallic conduits are available in orange for general-purpose applications, whereas blue conduits are specific to food and beverage applications. Series 6300 non-metallic fittings complete your Type A connections.

KEY FEATURES AND BENEFITS

<p>Liquid-tight system solutions suitable for general-purpose and food and beverage applications.</p>

Liquid-tight and versatile

<p>Provide liquid-tight protection in food and beverage applications plus a variety of general-purpose applications.</p>

Several sizes available

<p>Trade sizes from 3/8&quot; to 2&quot; (12 mm to 53 mm).</p>

Smooth extruded jackets

<p>Provide the best performance with fittings, with antimicrobial conduit jacket for food and beverage applications.</p>

Compliant

<p>Certifications include UL.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Food and beverage, Pharmaceutical, Packaging

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Liquid ingress, Corrosion, Microbial exposure

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

T&B® LIQUIDTIGHT SYSTEMS: COMPLETE LIQUID-TIGHT CONDUIT AND FITTING SOLUTIONS WHEN IT MATTERS MOST

Complete liquid-tight conduit and fitting solutions with the widest range in the industry. From 3/8" to 6" trade sizes, T&B® Liquidtight Systems delivers reliable environmental protection for demanding industrial, commercial, and specialized applications across the Americas.