T&B LIQUIDTIGHT SYSTEMS® FLEXIBLE NON-METALLIC CONDUITS AND FITTINGS TYPE B
The highest quality liquid-tight conduits and fittings for food and beverage, lighting and security, telecommunications and general-purpose applications.
T&B LIQUIDTIGHT SYSTEMS® TYPE B FLEXIBLE NON-METALLIC SYSTEMS
Non-metallic UL Type B conduits and fittings are suitable for general-purpose, HVAC, telecommunications and other applications. This complete portfolio of top-quality solutions features a wide range of extra-flexible conduits as well as straight, 45° and 90° elbow fittings.
KEY FEATURES AND BENEFITS
<p>Liquid-tight system solutions suitable for general-purpose, HVAC, telecommunications and more.</p>
Liquid-tight and easy to install
<p>Provide liquid-tight protection and quick connections in general-purpose applications.</p>Several sizes available
<p>Trade sizes from 3/8" to 2" (12 mm to 53 mm).</p>Compliant
<p>Certifications include UL.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Food and beverage, Marine, Telecom
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Liquid ingress, Corrosion, Complex installation environments