MICROLECTRIC® METER SOCKETS

Canadian‑made meter sockets designed to meet utility specifications and harsh climate demands

BUILT IN CANADA FOR UTILITY‑READY METERING APPLICATIONS

Microlectric meter sockets have been designed and manufactured in Canada for more than five decades to meet the requirements of utilities, installers, and electrical authorities nationwide. Developed in close collaboration with Canadian utilities, these meter sockets are built to meet local specifications, comply with the Canadian Electrical Code, and deliver reliable performance in demanding residential and commercial environments, including harsh outdoor conditions.

KEY FEATURES AND BENEFITS

<p>Microlectric meter sockets are engineered to meet the practical demands of electrical metering installations across Canada. The family incorporates construction, configuration, and compliance features designed to support a wide range of installation conditions, utility requirements, and environmental challenges.</p>

Flexible service configurations

<p>Supports overhead, underground, and combined service installations, with single‑ and multi‑position meter socket options to accommodate different project requirements.</p>

Utility‑approved designs

<p>Developed to meet the specifications of Canadian electrical utilities, with product designs aligned to local approval processes and metering requirements.</p>

Weather‑resistant enclosures

<p>Equipped with weatherproof enclosures designed for outdoor use, supporting reliable operation in challenging climate conditions.</p>

Durable metal construction

<p>Built using robust materials suited for long‑term performance in residential and commercial metering installations.</p>

Corrosion‑resistant options

<p>Available with corrosion‑resistant finishes on select models, supporting installations in coastal or other aggressive environments.</p>

Made in Canada

<p>Microlectric meter sockets are proudly designed and manufactured in Canada.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Buildings, Residential construction, Commercial and institution construction

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Regulatory and standard compliance, Installation requirements

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

MICROLECTRIC: CANADA’S METER SOCKET STANDARD. ENGINEERED FOR DURABILITY.

Microlectric delivers utility-grade meter sockets, service entrance equipment, and EVEMS solutions. Trusted by utilities and contractors for over 50 years for reliable, code-compliant electrical installations.