MICROLECTRIC® BP320 SERIES SINGLE-GANG METER SOCKETS

Upgrade residential service entrance with a self-contained 320 A meter socket built for modern home energy demands.

READY FOR MORE POWER. BUILT FOR THE FUTURE.

Homes aren’t what they used to be. EV chargers, heat pumps, hot tubs, and other heavy loads are quickly pushing traditional 200 A services to their limit. The BP320 Series was designed to solve that problem, simply and reliably. With 320 A capacity in a self-contained meter socket, it gives contractors and homeowners a straightforward way to step up without the added complexity of external current transformers.

What sets BP320 apart is how it balances power with practicality. It installs like a standard meter socket, supports both overhead and underground service, and gives the flexibility to connect one or two distribution panels depending on the project.

For electricians, it means fewer compromises. For distributors, it’s a future-ready solution customers can count on. And for homeowners, it’s the power they need, without overcomplicating the install.

KEY FEATURES AND BENEFITS

<p>The Microlectric BP320 Series is engineered as a self‑contained meter socket solution. Its construction, configuration options, and integrated mechanisms are purpose‑built to address installation, safety, and utility requirements associated with 320 A service entrances.</p>

Self‑contained 320 A design

<p>A single, integrated meter socket designed to support 320 A single‑phase residential services without the use of external current transformers.</p>

Weather‑rated enclosure

<p>Housed in a weatherproof enclosure suitable for outdoor installation, supporting residential service applications in demanding environments.</p>

Overhead and underground configurations

<p>Available in versions designed for overhead or underground service entrances to accommodate different installation requirements.</p>

Made in Canada

<p>Microlectric meter sockets are proudly designed and manufactured in Canada.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Residential construction, Service entrance, Commercial and institutional construction, Utilities

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Regulatory and standard compliance, Installation requirements

MICROLECTRIC: CANADA’S METER SOCKET STANDARD. ENGINEERED FOR DURABILITY.

Microlectric delivers utility-grade meter sockets, service entrance equipment, and EVEMS solutions. Trusted by utilities and contractors for over 50 years for reliable, code-compliant electrical installations.