MICROLECTRIC HIGHLY CORROSION-RESISTANT METER SOCKETS FOR HARSH ENVIRONMENTS
Engineered for harsh environments where corrosion can significantly shorten meter socket service life.
BUILT TO WITHSTAND THE TOUGHEST ENVIRONMENTS
Microlectric highly corrosion-resistant meter sockets are purpose-built to perform in environments where standard enclosures fail over time. Designed with enhanced materials and protective finishes, they help maintain electrical integrity, reduce maintenance requirements, and extend service life in challenging outdoor conditions. Whether exposed to salt, humidity, or industrial contaminants, these solutions support reliable metering installations where durability is critical.
KEY FEATURES AND BENEFITS
<p>From coastal climates to industrial environments, these meter sockets are designed to stand up to moisture, salt, and corrosion while delivering dependable performance year after year.</p>
Enhanced corrosion resistance
<p>Enhanced materials and protective finishes help defend against rust and corrosion in coastal, humid, and industrial environments.</p>Long-Term Durability
<p>Built to withstand harsh Canadian weather conditions, including temperature variations from -40°C to 90°C.</p>Flexible Installation
<p>Suitable for both overhead and underground service installations, helping simplify product selection and inventory management.</p>Made in Canada
<p>Designed and manufactured in Canada for the realities of Canadian climates and utility requirements.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Residential construction, Service entrance, Commercial and institutional construction
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Regulatory and standard compliance, Installation requirements, Safety and hazard