MICROLECTRIC® MULTI‑GANG COMBINATION METER SOCKETS WITH BREAKERS
Integrated metering and service disconnect solutions.
INTEGRATING METERING AND SERVICE DISCONNECTS IN A SINGLE ENCLOSURE.
Microlectric multi‑gang combination meter sockets with breakers are designed to combine electrical metering and overcurrent protection within a single enclosure. Built as part of the Microlectric CO Series, these solutions are intended to support installations where a main service disconnect is required at the meter location, aligning with Canadian installation practices and applicable code requirements.
KEY FEATURES AND BENEFITS
<p>The Microlectric multi‑gang combination meter sockets with breakers incorporate integrated metering and overcurrent protection features within a single enclosure. Designed as part of the Microlectric CO Series, these features support multi‑unit installations and align with Canadian installation and certification requirements.</p>
Integrated circuit breaker compartments
<p>Combines meter sockets and factory‑installed or provisioned circuit breakers within the same enclosure, supporting service disconnect requirements at the meter location.</p>CSA‑certified enclosures
<p>Enclosures are CSA certified and designed for use across Canadian jurisdictions, supporting compliance with applicable electrical installation standards.</p>Adjustable breaker bridge
<p>Includes an adjustable breaker bridge designed to accommodate different approved breaker types, depending on the configuration and model.</p>Made in Canada
<p>Microlectric meter sockets are proudly designed and manufactured in Canada.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Residential construction, Service entrance, Commercial and institutional construction, Utilities
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Regulatory and standard compliance, Installation requirements, Safety and hazard