COMMERCIAL & INDUSTRIAL GRADE BUSWAY

MODULAR, LIGHTWEIGHT BUSWAY SYSTEMS

A range of lightweight, modular, and flexible power distribution systems — including the ReliaGear™, and WavePro Series — available up to 6,300A and 1,000V, designed to deliver safe, efficient, and cost-effective electrical distribution for commercial buildings and industrial facilities, with easy installation, future expansion flexibility, and up to 50+ years insulation life.

FREQUENTLY ASKED QUESTIONS

Key advantages include:

  • High current-carrying capacity with low voltage drop
  • Easy and fast installation
  • Reduced installation costs compared to traditional systems
  • Proven durability and reliability
  • Flexible configurations (feeder and plug-in options)
  • Integrity tested for performance confidence
  • Available in various configurations and materials (copper or aluminum)

Current ratings vary by product:

  • WavePro-II: 400A - 6300A 
  • WavePro-A: 250A - 5000A 
  • WavePro-LT: 250A - 4000A 
  • WavePro-R: Up to 5000A 
  • ReliagEar: Up to 6000A Custom ratings may be available. 

Contact ABB for specific requirements.

Yes. Both WavePro and ReliagEar feature straightforward installation with:

  • Simple bolt joint connections (ReliagEar uses single bolt joint with positive torque connection at 50 ft.-lbs.) 
  • Modular design for flexible system configuration 
  • Reduced installation time compared to traditional wire and conduit 
  • Lower overall installation costs

No. Both WavePro and Reliagear require only minimal maintenance. Once installed, they require minimal upkeep, reducing operational costs and downtime.