RELIAGEAR
Lightweight, modular busway system up to 5,000A with Blue Coat epoxy insulation (50+ years), SACE® Tmax® XT circuit breakers, and compact design ideal for flexible power distribution in commercial and industrial facilities.
WHY RELIAGEAR BUSWAY?
ReliaGear Busway combines safety, flexibility and long-term performance in a compact, scalable power distribution system. Available in aluminum or copper construction with application-specific ratings up to 6,000 A, it supports removable bus plugs, integral bolt-on taps and power take-off units while allowing additions, relocations and isolation with minimal disruption.
KEY FEATURES
Lighter
<p>Lighter because it replaces the typical heavy wire and conduit used in most applications making it easier to handle and hang.</p>Smaller
<p>Smaller with a compact design ideal for applications where space is critical.</p>Easier to Modify
<p>Easier to modify due to its flexible modular design; busway runs can be easily added, disassembled and relocated with minimal effort.</p>VALUE PROPOSITION
REMOVABLE BUS PLUGS UP TO 1,000 A
<p>Removable bus plugs with SACE® Tmax® XT circuit breakers support safe and flexible power distribution.</p>FUSIBLE OPTIONS UP TO 600 A
<p>Fusible bus plug options provide additional flexibility for application-specific requirements.</p>FINGER-SAFE DESIGN IP2X
<p>Finger-safe plug-in openings help support safer installation, operation and maintenance.</p>SEISMIC PERFORMANCE Seismic-qualified
<p>Seismic-qualified construction supports dependable performance in demanding applications.</p>CONDUCTOR OPTIONS Aluminium or Copper
<p>Compact aluminum or copper construction is available with application-specific ratings up to 6,000 A.</p>INTEGRAL BOLT-ON TAPS UP TO 1,600 A
<p>Integral bolt-on taps provide flexible connection options for high-capacity power distribution.</p>POWER TAKE-OFF UNITS UP TO 1,200 A
<p>Power take-off units provide additional flexibility for high-capacity connections.</p>MODULAR DESIGN Scalable
<p>The modular design supports additions, relocations and isolation with minimal disruption.</p>HIGH-DENSITY APPLICATIONS Flexible distribution
<p>Designed to support flexible power distribution in space-conscious, high-density applications.</p>SMALLER AND LIGHTER UP TO 50%
<p>Up to 50% smaller and lighter than traditional wire-and-conduit systems.</p>INSULATION LIFE 50+ years
<p>Exclusive Blue Coat™ epoxy insulation supports long-term system performance.</p>LONG-TERM DURABILITY Reduced Maintenance
<p>Strong chemical resistance and reduced maintenance requirements support long-term sustainability.</p>BUSWAY CONFIGURATOR
<p>Layout tool with realistic 3D views and BIM downloads</p>
FREQUENTLY ASKED QUESTIONS
ReliaGear Busway is available in compact aluminum or copper construction with application-specific ratings up to 6,000 A.
ReliaGear Busway supports removable bus plugs up to 1,000 A with SACE Tmax XT circuit breakers, fusible options up to 600 A, integral bolt-on taps up to 1,600 A and power take-off units up to 1,200 A.
Its modular, scalable design supports additions, relocations and isolation with minimal disruption, making it well suited for flexible and high-density power distribution applications.