NON SEGREGATED METAL ENCLOSED BUSWAY

Non-Segregated Metal-Enclosed Busway provides a cost-effective and dependable way to connect and coordinate major electrical equipment across industrial and utility applications. Designed for demanding power distribution environments, it supports flexible project requirements while helping simplify equipment integration, installation planning, and long-term system performance.

WHY NON SEGREGATED METAL ENCLOSED BUSWAY?

Non-Segregated Metal-Enclosed Busway is designed for power distribution applications where strength, flexibility, and coordinated equipment connections are essential.

KEY FEATURES

Flexible Configuration Options

<p>The broad voltage, ampere, material, enclosure, and insulation ranges allow the system to be tailored to the application</p>

Built for Demanding Environments

<p>For harsh, high-power applications where durability, reliability, and system coordination are critical.</p>

Coordination

<p>Designed to integrate with key substation and power distribution equipment, helping simplify the connection between transformers, switchgear, and other major components.</p>

VALUE PROPOSITION

Voltage Range 600–34,500 V

<p>Supports a wide range of industrial and utility power distribution applications across low and medium voltage classes.</p>

Current Capacity 1,200–6,000 A

<p>High-capacity ratings for projects requiring reliable, high-throughput power transfer.</p>

Standards Compliance 5 standards

<p>Compliant with ANSI C37.23, NEMA, IEC, CSA, and NEC #70 for code-conforming installations.</p>

Enclosure options Indoor and outdoor

<p>For flexibility across plant, utility, and infrastructure environments</p>

Insulation options Bare, Noryl, and epoxy

<p>Support different application needs and environmental conditions</p>

CONDUCTOR OPTIONS Aluminum or copper

<p>This helps match project requirements</p>

RELATED INDUSTRIES

Manufacturing, Oil and Gas, Mining

FREQUENTLY ASKED QUESTIONS

It is designed for industrial and utility power distribution, connecting transformers, switchgear, and other major equipment.

It supports 600 V to 34.5 kV and 1,200 A to 6,000 A, with aluminum or copper conductors and multiple insulation options.

It is designed to meet applicable ANSI C37.23, NEMA, IEC, CSA, and NEC 70 requirements.