LOW VOLTAGE DISTRIBUTION SYSTEM

A modular low voltage distribution system for safer, more convenient installation across cabinet, busbar, and fusegear applications.

OUR OFFERING

<p>&nbsp;&nbsp;</p>

Nordicab cable distribution cabinets

Nordicab is ABB's outdoor low voltage cable distribution cabinet for safe and reliable power distribution. Is is built on ABB's proven platform and includes design updates requested by customers to make installation easier and improve long term durability in harsh environment.

 

Benefits

  • Easy installation with ABB’s Z-busbar system
  • More space for cabling and connection
  • High durability against weather and external impacts - including verified IEC 61439-5 arctic climate impact resistance

 Technical application:

  • Outdoor low voltage distribution points
  • Installations exposed totough weather or arctic climate conditions
  • Utility and infrastructure locations where arobust, factory-prepared cabinetis needed for reliable field installation

Technical information:

  • Verified according to IEC 61439-5
  • IP34D ingress protection (350 mm, 600 mm, 850 mm)
  • Available in 3 widthsUses ABB’s Z-busbar system

Z-busbar system

The Z-busbar system is a low-voltage cable distribution component designed with IP2X protection, prioritizing safety in electrical installations. It integrates with InLine XLBM and ZLBM systems and offers comprehensive cable terminal protection.

 

Benefits:

  • Safety First: IP2X protection prevents accidental contact with live parts
  • Supports multiple current levels from 400 A to 2500 A
  • Offers TN-C and TN-S options to fit system design needs
  • Supports a wide cable range from 2.5 mm² to 300 mm²

 Technical application:

  • Low voltage distribution cabinets and busbar-based installations where touch protection and flexible current ratings are priorities

Technical information:

  • Verified according to IEC 61439-5
  • IP34D ingress protection (350 mm, 600 mm, 850 mm)
  •  Available in 3 widths

InLine II

The INLINE II ZLBM/ZHBM is a three-pole fused load switch disconnector that combines safety and stability for electrical distribution networks, rated from 160 A to 1250 A with flexible mounting options.

 

Benefits:

  • Maximum personnel protection during operation and maintenance
  • Space-efficient flexible installation (horizontal and vertical mounting)
  • Simple replacement of NH fuse elements
  • Complies with EN/IEC 60947-3 standards
  • Environmentally sustainable design (90.40% recyclability)
  • Supports monitored installations through optional ITS2 connectivity
  • Connects to ABB Ability™ EDCS for cloud-based visibility
  • Complements busbar-based low voltage distribution assemblies

Technical applications:

  • Low-voltage electrical distribution networks
  • Industrial switchgear installations
  • Power distribution systems requiring load disconnection and fuse protection

Technical information:

  • Verified according to EN/IEC 60947-3
  • Available in 1-pole and 3-pole variants

Inline Cu +

The INLINE II Cu+ is a three-pole fused load switch disconnector engineered for high-temperature environments, combining safety and reliability without derating up to 55°C, rated from 160 A to 1250 A with flexible mounting options.

 

Benefits:

  • Maximum personnel protection during operation and maintenance 
  • No derating required — operates at 100% rated current in ambient temperatures up to 55°C 
  • Space-efficient flexible installation (horizontal and vertical mounting) 
  • Simple replacement of NH fuse elements Complies with EN/IEC 60947-1 and EN/IEC 60947-3 standards 
  • Environmentally sustainable design Retrofittable with SLBM/BSL switches using dedicated adapter on 210mm busbars 
  • Supports monitored installations through optional ITS2 connectivity 
  • Connects to ABB Ability™ EDCS for cloud-based visibility 
  • Complements busbar-based low voltage distribution assemblies

Technical applications:

  • High-temperature industrial environments 
  • Low-voltage electrical distribution networks 
  • Power distribution systems requiring load disconnection and fuse protection Installations where thermal derating is a concern

Technical information:

  • Verified according to EN/IEC 60947-1 and EN/IEC 60947-3 
  • Available in 1-pole and 3-pole variants 
  • Rated 160 A to 1250 A

WHY CHOOSE ABB LOW VOLTAGE DISTRIBUTION SYSTEMS

<p>The system combines durable cabinet design, protected busbar technology, and ABB fuse switch disconnectors to support reliable low voltage distribution and more convenient installation.</p>

Scalable and modular system design

<p>The ABB Low Voltage Distribution System combines Nordicab cabinets, the Z-busbar system, and InLine II fuse switch disconnectors into a modular platform that can be easily expanded, customized, or upgraded as network requirements evolve.&nbsp;</p>

Safer installation

<p>ABB's system is designed with safety at its core, featuring touch-safe IP20/IP2X busbar systems, IP30 front protection, secure fuse replacement, and lockable fuse switch disconnectors to help minimize electrical hazards during installation, operation, and maintenance.&nbsp;</p>

Durable outdoor performance

<p>Verified arctic climate impact resistance (IEC 61439-5), high durability against weather and external impacts—ideal for outdoor installations and infrastructure locations exposed to tough conditions.</p>

Easier cabling and installation

<p>Integrated design, more space for cabling, and flexible mounting options (horizontal and vertical). Factory-prepared components reduce on-site complexity.</p>

Proven quality and standards compliance

<p>ABB's low-voltage distribution components are tested to international IEC standards, including IEC 60947-3, delivering verified performance, long service life, and dependable protection for utility, industrial, and infrastructure applications.&nbsp;</p>

Reduced maintenance and improved uptime

<p>Optional Electronic Fuse Monitoring (EFM) and compatibility with intelligent monitoring solutions enable early detection of blown fuses and overload conditions, helping maintenance teams respond quickly, reduce downtime, and improve network availability.&nbsp;</p>

Flexible low voltage distribution design

<p>The modular Z-busbar system and InLine II fuse switches simplify installation with front-access mounting, compatibility with both 100 mm and 185 mm busbar systems, multiple cable termination options (V-clamps, bolts, aluminum terminals), and support for cable entry from either direction. This reduces installation time and increases design flexibility.&nbsp;</p>

Reliable electrical distribution

<p>ABB components are engineered for dependable performance with ratings up to 1000 V AC, high short-circuit withstand capability (up to 120 kA depending on configuration), optimized cooling, and versions designed for elevated ambient temperatures.</p>

Optional digital visibility

<p>With the ITS2 monitoring unit, InLine II can connect to ABB Ability™ EDCS for cloud connectivity in monitored applications.</p>

COMMON APPLICATIONS

Kabeldon low-voltage distribution systems support safe, reliable and flexible power distribution across utility, e-mobility and other demanding outdoor applications.

Utility, E-mobility, Low voltage distributions, Solar, BESS, Wind, Mining, Industrial Applications

Z-SYSPLAN ONLINE

<p>ABB Z-Sysplan is a digital planning tool that simplifies the design and configuration of ABB Low Voltage Distribution Systems. It helps engineers and installers select, configure, and optimize components such as Z-busbar systems, cable distribution cabinets, and fuse switch disconnectors, ensuring a reliable and efficient power distribution solution. Explore ABB Z-Sysplan to streamline your project planning and create the right low-voltage distribution system for your application.</p>

ABB InLine II Cu+: enhanced performance with Copper distribution

ABB InLine II Cu+ is an enhanced version of the ABB InLine II fuse switch disconnector, specifically developed for applications using copper conductors. It features optimized copper connection technology that improves electrical contact, conductivity, and long-term reliability compared with standard connection solutions. While keeping the same compact design, safety features, and compatibility with ABB’s Z-busbar system, InLine II Cu+ provides a more efficient and reliable solution for low-voltage distribution networks where copper cables are preferred. 

E-Configure InLine

E-Configure is ABB's online tool that streamlines the design and procurement of complete low-voltage distribution solutions. Whether specifying InLine II fused disconnectors, Z-busbar systems, or building integrated distribution assemblies, users can configure compatible product combinations, receive guided recommendations for accessories, generate accurate BOMs, and place orders—all from one centralized platform. This ensures faster project planning, reduced configuration errors, and seamless ordering for panel builders, OEMs, and distributors deploying ABB's distribution systems worldwide.

FREQUENTLY ASKED QUESTIONS

ABB low voltage distribution system is a modular offering that brings together Nordicab cable distribution cabinets, the Z-busbar system, and InLine II fuse switch disconnectors for low voltage distribution applications. ABB presents the range as a solution focused on safe, reliable distribution and more convenient installation.

Nordicab is a strong fit when outdoor durability and installation convenience are important. ABB states that the cabinets resist impacts and the elements, and the product is verified to IEC 61439-5 arctic climate impact resistance with IP34D ingress protection for harsh weather conditions.

ABB positions the Z-busbar system for applications where safety is the top priority. It provides IP2X protection and a complete offering of IP2X-protected cable terminals, helping support a safer and more convenient installation approach.

ABB offers the Z-busbar system in 400 A, 630 A, 1600 A, and 2500 A versions. The system can be used either as TN-C or as TN-S with a protected N-bar.Which cable sizes are supported by the Z-busbar system?ABB states that the Z-busbar system has a complete offering of IP2X-protected cable terminals for cable sizes from 2.5 mm² to 300 mm².

Yes. ABB states that, with the ITS2 monitoring unit, InLine II features cloud connectivity with ABB Ability™ EDCS. Final project configuration and monitoring setup should still be validated before implementation.