KABELDON LOW VOLTAGE DISTRIBUTION SYSTEM

Smart, compact and modular low-voltage distribution for safe, reliable use in demanding utility and e-mobility applications.

WHY CHOOSE KABELDON

<p>Kabeldon combines reliable electrical distribution with a compact modular platform that supports demanding utility and e-mobility applications.</p>

Safe electrical distribution

<p>Designed to deliver safe electrical distribution together with strong protection in demanding environmental conditions.</p>

Reliable operation

<p>The system supports reliable electrical distribution, and the Nordicab platform is designed for many years of continuous, trouble-free operation.</p>

Modular flexibility

<p>A smart, compact and modular design helps adapt the distribution solution to a wide variety of end uses.</p>

Easy installation

<p>Nordicab cabinets add safer, more convenient installation, with more space for cabling and connection.</p>

Weather resistance

<p>Cabinets resist impacts and the elements, supporting dependable performance in harsh conditions.</p>

Customer driven

<p>The Nordicab design incorporates improvements developed in response to customer feedback, inside and out.</p>

COMMON APPLICATIONS

Kabeldon low-voltage distribution systems support safe, reliable and flexible power distribution across utility, e-mobility and other demanding outdoor applications.

Utility, E-mobility, Low voltage distributions, Solar, BESS, Wind, Mining, Industrial Applications

\

NEWS & HIGHLIGHTS

Kabledon NXT is here the next generation of cabinets made with low carbon steel

ABB and Boliden support circular economy with Low Carbon Zinc solutions

ABB and ArcelorMittal partner to lower environmental impact of power distribution systems

Kabledon distribution boards from ABB serve as the hub for charging electric cars

Belarus gains reliable and safe electric power supplies with ABB Kabeldon system

FREQUENTLY ASKED QUESTIONS

Kabeldon is ABB’s low-voltage distribution system for utilities and e-mobility. It is designed to deliver safe, easy and reliable electrical distribution, together with strong protection in demanding environmental conditions, using a smart, compact and modular design. 

The available ABB source material positions Kabeldon for utilities and e-mobility applications, with flexibility for a wide variety of end uses. 

The smart, compact and modular design helps adapt the distribution system to different end uses while keeping the solution practical for cabinet-based low-voltage distribution. 

Yes. ABB cable distribution cabinets, including the Nordicab, CDC, and SDC ranges, resist impacts and the elements with verified IEC 61439-5 arctic climate impact resistance and IP34D ingress protection, making them suitable for demanding weather conditions.

A public Kabeldon catalog is available from ABB. For configuration-specific ratings and document completeness, validate the latest files with ABB before publication or purchase. 

Choose the configuration based on the application, installation environment, required protection level, and cabling and connection needs. ABB ConnectIT, a free planning and design tool, helps you quickly configure customized solutions, select the right components and generate key project documentation, including single-line diagrams and bills of materials. Always verify configuration-specific ratings and documentation before final selection.