OUTDOOR-READY DISTRIBUTION BOARDS FOR MULTIPLE APPLICATIONS
Kabeldon distribution boards are specifically designed for outdoor installations and come as pre-assembled systems, ready to install. The range brings together application-focused variants for public lighting, direct kWh metering, transformer metering, standby power, and EV charging, plus ConnectIT software for more efficient solution design.
PRODUCT VARIANTS
Metered public lighting pillars
- Metered public lighting pillars
- Direct kWh metering
- Transformer metering
- Standby power
- EV Charging
METERED PUBLIC LIGHTING PILLARS
Kabeldon pre-assembled lighting pillars for controlling and measuring the output fuse-switch-disconnectors. This variant supports public lighting applications and includes models GBC 6338 and GBC 6338 UR.
Key benefits:
- Flexible solutions for lighting installations.
- Easy to make up with service outlet including residual current device
- Possibility to be completed with several outgoing groups when needed
Typical applications:
- Public lighting
Main features:
- Used in connection with timer or light relay
- Metered configuration
Technical specifications:
Models available are:
- GBC 6338, pre-assembled lighting pillars.
- GBC 6338 UR, pre-assembled lighting pillars with astronomical clock
DISTRIBUTION BOARD FOR DIRECT KWH METERING
ABB Kabeldon Distribution Boards for direct kWh metering are pre-assembled, low-voltage service distribution boards designed for direct energy metering and service connection applications. They provide a compact solution for reliable power distribution in utility and other low-voltage installations.
Key benefits:
- Simplifies installation and commissioning
- Supports reliable direct energy metering
- Compact, factory-assembled solution
- Designed for utility requirements
- Robust, standards-compliant construction
Main features:
- Pre-assembled distribution board
- Complete with essential components for inlet, metering, and outgoing cable connection
- Adapted for TN-C/TN-C-S networks, depending on model
- Terminal compartment with cable terminals for Al/Cu conductors up to 50 mm²
- Outgoing switches ordered separately
- Enclosure tested according to IEC 61439-1 and IEC 61439-5
Main applications:
- Direct kWh metering
- Service connection and power distribution
- Utility and low-voltage network installations
- Residential, commercial, and public networks
Technical specifications:
- Direct kWh metering variants are available in the Kabeldon range
- Al/Cu conductor terminals up to 50 mm²
- Multiple CDCS and SDCS configurations are available
DISTRIBUTION BOARD FOR TRANSFORMER METERING
Kabeldon pre-assembled distribution boards for transformer metering are low-voltage service distribution boards designed for outdoor installations. They are supplied as pre-assembled systems ready to install. Kabeldon distribution boards for transformer metering provide a pre-assembled solution for transformer metering applications in low-voltage networks.
Key Benefits:
- Pre-assembled and ready to install
- Designed for outdoor installations
- Available in several transformer metering variants
Main Features:
- Pre-assembled distribution board for transformer metering
- Enclosure tested according to IEC 61439-1 and IEC 61439-5
- Cable terminals for Al/Cu conductors up to 50 mm²
- Adapted to TN-C/TN-C-S networks
- Outgoing switches ordered separately
Main Applications:
- Transformer metering applications
- Outdoor low-voltage installations
Technical specifications:
- Cable terminals for maximum 50 mm² Al/Cu conductors
- Enclosure tested according to IEC 61439-1 and IEC 61439-5
- Adapted to TN-C/TN-C-S networks
DISTRIBUTION BOARD FOR STANDBY POWER
Overview:
Kabeldon pre-assembled distribution board for standby power is a low-voltage distribution board with a standby power switch, inlet, and metering. It is designed for outdoor installations and comes as a pre-assembled system ready to install
Key Benefits:
- Pre-assembled and ready to install
- Designed for outdoor installations
- Provides a standby power solution with inlet and metering
Main Features:
- Standby power switch
- Inlet and metering
- Pre-assembled distribution board
- Available in two variants: CDCR 63 and SDCR 125
Main Applications:
- Standby power applications
- Outdoor low-voltage installations
DISTRIBUTION BOARDS FOR EV CHARGING
ABB Kabeldon Distribution Boards for EV charging are pre-engineered, low-voltage distribution solutions designed to provide a fast, safe and reliable grid connection for EV charging infrastructure. They simplify installation while supporting scalable charging deployments.
Key Benefits:
- Faster installation and commissioning
- Reduced engineering and installation costs
- Reliable and safe power distribution
- Easy expansion as charging demand grows
- ABB-tested solution for seamless charger integration
Main Features:
- Standardized, pre-assembled distribution boards
- Modular and scalable design
- Integrated fuse switch disconnectors and PE+N terminals
- Optimized for ABB Terra DC fast chargers
- Supports single or multiple charger installations
Main Applications:
- Public EV charging stations
- Highway and service areas
- Commercial and retail parking
- Fleet depots
- Multi-charger installations requiring scalable power distribution
Technical Specifications:
- Low-voltage distribution board platform (KLIP DB)
- Configurations available for 1 to 4 chargers
- Compatible with multiple input power ratings depending on charger model
- Includes matching foundations, fuse switch disconnectors and PE+N terminals as required
WHY CHOOSE KABELDON DISTRIBUTION BOARDS
Outdoor-ready installation
<p>Eliminates the need for a dedicated indoor electrical room, lowering construction costs and freeing valuable building space</p>Pre-assembled delivery
<p>The main family is delivered as pre-assembled systems, ready to install, helping simplify project planning and installation preparation.</p>Modular design
<p>Built around ABB's Kabeldon IP-System, making it easy to configure different outgoing feeders and expand the installation as requirements grow. </p>Sustainability
<p>ABB has also improved the sustainability of the Kabeldon system. Newer cabinets use XCarb® recycled and renewably produced steel, reducing the manufacturing carbon footprint by approximately 29% while maintaining the same performance and durability. </p>High safety
<p>Engineered with protective enclosures and safe switching components, including IP2X touch protection for switching devices, helping improve operator safety during installation and maintenance. </p>Lower total project cost
<p>Faster installation, super compact design, and simplified maintenance due to straightforward access for service personnel contribute to lower lifecycle costs. </p>Robust weather resistance
<p>Designed specifically for outdoor environments with durable cabinets that withstand demanding climates and utility applications. </p>TECHNICAL DATA
Kabeldon Distribution Boards are modular outdoor low-voltage distribution assemblies based on the Kabeldon IP-System, designed for reliable power distribution up to 690 V AC and configurable with various feeder and busbar arrangements. They provide compact, safe, and flexible solutions for LV networks.
Rated operational voltage (Ue) 690/1000 V AC/400 V
<p> </p>Frequency 50/60 Hz
<p> </p>Rated insulation voltage (Ui) 1000 V AC
<p> </p>Rated busbar currents 400 A, 630 A, 1000 A, 1600 A
<p> </p>CONNECTIT
<p>ConnectIT is free software that enables users to design efficient solutions based on ABB Kabeldon's offering. It is the clearest source-supported digital tool to include on the merged page.</p>
Distribution boards for EV charging
Distribution boards for EV charging:
Kabeldon Distribution Boards are purpose-built to complement the ABB Terra DC fast charging portfolio, providing a reliable, pre-engineered power distribution solution for seamless charger integration. Compatible with Terra 24, Terra 54, Terra 124, Terra 184 and Terra HP chargers, they help accelerate installation, simplify system design and support scalable EV charging infrastructure. Discover how Kabeldon and Terra work together to deliver efficient, future-ready charging solutions.
FREQUENTLY ASKED QUESTIONS
KABELDON distribution boards are specifically designed for outdoor installations in public environments. They are pre-assembled systems designed to handle a variety of applications including utilities, buildings, ports/airports, sports facilities, construction sites, and industrial installations.
Yes. KABELDON distribution boards are specifically engineered for outdoor use and can withstand arctic climates, sub-zero temperatures, and summer heat. They feature robust enclosures with excellent ventilation to disperse heat and prevent condensation.
By placing the distribution board outside the building instead of inside, valuable interior floor space can be reserved for other uses. Building owners can also save costs by eliminating the need to build and maintain a separate electrical room.
KABELDON offers multiple metering configurations including: direct kWh metering boards (CDCS), transformer metering boards (SDCS), metered public lighting pillars, and standby power solutions. All feature MID-approved energy meters for accurate billing.
KABELDON distribution boards are enclosures tested according to IEC 61439-1 and -5 standards. They feature full IP2X classification providing safe solutions for both installers and surrounding environments, with robust protection against mechanical impacts.
Yes. Standard KABELDON boards come with cable terminals for aluminum/copper cables from 6-50 mm². Larger terminal configurations are available on request to meet specific installation requirements.
A: Connect IT is a free design program available for planning and configuring KABELDON distribution boards. It allows you to customize solutions with the required outgoing groups and components before installation.