KABELDON IP SYSTEM FOR LOW VOLTAGE DISTRIBUTION
Kabeldon IP System combines touch-proof busbars, switching devices and cable connectors to support safe, reliable low voltage distribution across utility, infrastructure, building and industrial applications.
A MODULAR PLATFORM FOR SAFE, RELIABLE ELECTRICAL DISTRIBUTION
Kabeldon IP System is a modular low voltage distribution system built around a touch-proof busbar platform with switching devices, cable connectors and accessories. It is used in cable distribution cabinets, wall installations and compact secondary substations, and supports applications such as utility networks, street lighting, EV charging, buildings and industrial distribution.
BROWSE KABELDON IP SYSTEM RANGE
KSFS busbars and system supports
- KSFS busbars and system supports
- SLD and SLE fuse switch disconnectors
- SLDL fuse switch disconnectors for CSS
- SEKOD, SLOC and LBOD Switch Families
- FD 3300 disconnectors
- AD cable connectors
- Tmax XT adapter plates and connection kits
KSFS BUSBARS AND SYSTEM SUPPORT SLD AND SLE FUSE SWITCH DISCONNECTORS SLDL FUSE SWITCH DISCONNECTORS FOR CSS SEKOD, SLOC AND LBOD SWITCH FAMILIES FD 3300 DISCONNECTORS
KSFS is part of the Kabeldon busbar platform used as the backbone of the IP System. KSFS and KSNS are fully IP2X-protected busbar systems available in different lengths for cable distribution cabinets, wall installations and compact secondary station applications. Related supports and accessories help adapt the system to the installation layout.
Main Benefits:
- Kabeldon busbars are made for a high degree of protection.
- The phase busbars have a screen-protected contact slot which ensures safety regardless of where on the busbar the swiching device is placed.
- Kabeldon busbars have different forms adapted to the rated current.
Typical Applications:
- Cable distribution cabinets
- Wall installations
- Compact secondary substations
- Utility low voltage distribution networks
Main Features:
- Fully IP2X-protected busbar system
- Available in different lengths
- Related supports include KSST, MSB and KLKB
- Designed for use within the Kabeldon IP System architecture
CID
KSFS busbars and system supports: 9AAC168698
SLD AND SLE FUSE SWITCH DISCONNECTORS
SLD and SLE fuse switch disconnectors cover a broad part of the Kabeldon switching range and fit all available Kabeldon cable distribution cabinets. The family includes compact units for lower current levels as well as larger NH-based devices for feeder and outgoing circuits, giving specifiers a consistent interface across the system.
Main Benefits:
- SLD: Safety-focused with finger protection, dead-system fuse replacement, single-operation mounting.
- SLE: IP2X protected, lockable lid, adjustable connectors, inspection windows, QR codes for documentation, compatible with all Kabeldon systems.
Typical Applications:
- Public outdoor distribution
- utility low voltage networks
- building supplies; street and road lighting
- industrial distribution boards
Main Features:
- Three-pole and single-pole-operated options
- models include SLD 63, SLD 000, SLD 00, SLE 1, SLE 2, SLD-FHD 000 and SLD-FHD 00
- cable areas up to 300 mm² depending on model
- integrated into the IP System
CID
SLE: 9AAC100789
SLD: 9AAC168698
SLDL FUSE SWITCH DISCONNECTORS FOR CSS
SLDL Fuse Switch DisconnectorsSLDL extends the Kabeldon fuse switch disconnector offer for low voltage applications. Part of the Kabeldon IP System, SLDL is designed for wall installations and busbar systems installed directly on walls. Available in both 3-pole and 1-pole operation, SLDL provides a flexible solution for electrical distribution.
Main Benefits:
- Cable connection is protected against accidental contact
- Fuses can be visually inspected
- SLDL can be positioned in any order irrespective of the rated current
- Versions available for top cable connection
- Supports cable areas from 35 to 240 mm²
Typical Applications:
- Low voltage parts of substation installations
- Compact secondary substations
- Utility feeder applications
- Wall-mounted busbar systems
Main Features:
- Dedicated SLDL models within the Kabeldon IP System
- Comprehensive range of related accessories available
- Reversible rear section enables cable connection from above
- Compatible with terminal clamps or cable lugs
- 3-pole and 1-pole operation options
CID
SLDL: 9AAC168698
SEKOD, SLOC AND LBOD SWITCH FAMILIES
The Kabeldon range includes SEKOD, SLOC and LBOD switch families for projects that need additional switching options on the same busbar platform. These products are part of the Kabeldon IP System and help extend configuration flexibility for incoming and feeder duties in low voltage distribution assemblies. 1
Main Benefits:
- Expands switch configuration options on Kabeldon busbars
- Supports a unified system approach across the Kabeldon range
- Simple and fast installation
- Compact modular design
- 3-pole breaking with sealing capability
Typical Applications:
- Utility low voltage distribution
- Feeder and incoming arrangements
- Low voltage substation assemblies
- Industrial low voltage distribution
Main Features:
- Integrated with the Kabeldon IP System for busbar mounting
- SEKOD and SLOC: Switch fuse disconnectors
- LBOD: Section switch-disconnectors without fuse
- Multiple rated currents available (125 A to 2000 A range)
- Manual operation with visual position indication
CID
SEKOD: 9AAC168698
SLOC: 9AAC168698
LBOD: 9AAC168698
FD 3300 DISCONNECTORS
FD 3300 is a dedicated disconnector for parallel use in the Kabeldon IP System. It enables the busbar system to be disconnected without stopping the current from the incoming cable passing through, making it a practical option where continuity of the incoming path is required. [1]
Main Benefits:
- Busbar system can be disconnected without stopping the current from the incoming cable
- Enables safe service and maintenance operations
- Designed for single-pole breaking applications
Typical Applications:
- Incoming sections in low voltage distribution
- Feeder arrangements
- Service and maintenance points within low voltage distribution assemblies
Main Features:
- Designed for parallel use with linking knives
- Intended for single-pole breaking
- Mounts on Kabeldon IP System busbars
- Linking knives available for parallel disconnector operation
Technical Specifications:
- Designation: FD 3300
- Rated current: 400 A at 400 V
- Cable area: 50 ... 300 mm²
- Width: 7 x M=12.5 mm
- Weight: 2.6 kg/pcs
CID
FD 3300: 9AAC168704
AD CABLE CONNECTORS
The AD connector range provides cable connection options for the Kabeldon busbar platform, covering both insulated and non-insulated families. Engineers can match conductor size, current rating and protection needs to the installation. [1]
Main Benefits:
- Easy installation with harmonized tightening torque
- Reliable performance tested to IEC 61238-1
- Enhanced safety with IP 2X protection on insulated models
Typical Applications:
- Feeder and branch connections
- Cabinet and busbar terminations
- Low voltage distribution assemblies
Main Features:
- Insulated connectors (IP 2X): ADI 95, ADI 300, AD 400, AD 2150, ADP 300
- Non-insulated connectors: ADC 25, ADU 95, ADO 240, ADU 300, AD 350
- Single and parallel cable connection options available
Technical Specifications:
- Rated current: 63 A to 630 A [1]
- Conductor cross-section: Up to 400 mm² (or 2 × 50...300 mm² for ADP 300)
CID
AD CABLE: 9AAC168698
TMAX XT ADAPTER PLATES AND CONNECTION KITS
Tmax XT Adapter Plates for KabeldonThe Tmax XT adapter plates are designed for mounting Tmax XT circuit-breakers into the Kabeldon IP distribution system. Adapter plates are available for: 3-pole (XT1-XT5), 4-pole (XT2, XT4, XT5) and motor-operated (XT2, XT4, XT5).
Main Benefits:
- Adds circuit-breaker flexibility to the Kabeldon platform
- Speeds installation by eliminating the need for a plug-in kit
- Maintains touch-safe system characteristics (IP2X)
- Supports connectivity and communication capabilities
Typical Applications:
- Projects combining Kabeldon distribution with molded-case circuit breakers
- Upgrades requiring breaker-based outgoing circuits
- Compact assemblies using SDC enclosures
Main Features:
- One adapter plate fits several breaker sizes (APXT 1-4)
- Degree of protection IP2X
- Meets IEC 60947-2 requirements
- Fits all Kabeldon busbars
- APXT 1-4: fits all Kabeldon enclosures
- APXT 5: fits Kabeldon SDC enclosures
- XT6 and XT7: connection kits available for SDC enclosures
CID
TMAX ADAPTER PLATES: 9AAC168698
WHY KABELDON IP SYSTEM FITS DEMANDING DISTRIBUTION PROJECTS
<p>Kabeldon IP System combines a touch-proof busbar platform with modular switching, connection and breaker-adapter options. The result is a flexible low voltage distribution solution that supports safe installation, reliable operation and easier project adaptation.</p>
IP2X protection
<p>Kabeldon IP System is a full IP2X solution, tested and verified as a complete system, helping support safe installation, maintenance and operation.</p>Touch-proof busbar system
<p>The system is built around a touch-proof busbar architecture that supports safe integration of busbars, switches, connectors and cabinets on one platform.</p>Modular installation flexibility
<p>The modular design makes it easier to place devices on the busbar, adapt layouts to new requirements and expand installations over time.</p>Space-saving design
<p>Switches, connectors and busbars are designed as a unified system, helping reduce installation space and support compact assemblies.</p>Broad application coverage
<p>The family supports public outdoor distribution, buildings, industry, utility networks, EV charging and compact secondary substation applications.</p>Flexible breaker integration
<p>Tmax XT adapter plates and connection kits extend the system with molded-case circuit breaker integration while keeping installation practical and touch-safe.</p>TECHNICAL INSIGHTS
Busbar Current - Cable Distribution Cabintes Up to 1600 A
<p>KSFS/KSNS systems rated for cable distribution cabinets</p>Busbar Current - Walmounted and CSS Up to 2500 A
<p> </p>AD Connector Current Range 63–630 A
<p>Ratings vary by connector model</p>SLD/SLE Current @ 400 V 63–400 A
<p>Family ratings from SLD 63 to SLE 2 depending on configuration</p>FD 3300 Rated Current 400 A
<p>400 A disconnector for parallel use in Kabeldon systems</p>CONNECTIT
<p>ConnectIT helps users design Kabeldon solutions and obtain details for enclosures, accessories, switching devices, busbar connections and the busbar system. The tool can generate <b>a single-line diagram, a front panel sketch and a bill of material</b> for ordering, planning and documentation.</p>
TESTIMONIALS
<p> </p>
"We chose Kabeldon distribution boards because of the cabinets’ function. They’re easy to set up, don’t take any space and are easy to access. Plus, they can handle all types of weather without having to be enclosed. It’s also a type of standard equipment that is readily available”
"Space is always at a premium at events like this. [...] ABB’s Kabeldon cabinets are real space-savers and they present the right image. You want people to have confidence in the safety of their surroundings, which is important when hosting an event like this."
FREQUENTLY ASKED QUESTIONS
Kabeldon IP System is ABB’s modular low voltage distribution platform built around a touch-proof busbar system with switching devices, cable connectors, accessories and breaker-adapter options. Public ABB material describes it as a full IP2X system that is tested and verified as a complete solution, including busbars, connectors, switches and cabinets.
ABB shows the system in a wide range of applications, especially where reliability and continuous operation matter. Typical examples include utility low voltage distribution networks, hospitals, hotels, shopping malls, EV charging feed pillars, industrial main distribution boards, street and road lighting, and the low voltage part of compact secondary substations.
The merged page brings together KSFS busbars and supports, SLD and SLE fuse switch disconnectors, SLDL fuse switch disconnectors, SEKOD/SLOC/LBOC switch families, FD 3300 disconnectors, AD cable connectors, Tmax XT adapter plates, related accessories and energy-metering content. This gives users one consolidated family-level entry point instead of several separate product pages.
ABB describes the Kabeldon IP System as a full IP2X solution. The company also states that the system has been tested and verified as a complete system. Adapter plates for Tmax XT integration are also described with IP2X protection. Final assembly performance should still be confirmed against the selected cabinet and project configuration.
Yes. ABB offers Tmax XT adapter plates for XT1 to XT5 breakers and connection kits for larger XT6 and XT7 breakers. Public ABB material states that the adapter plates fit all Kabeldon busbars, that APXT1-4 fit all Kabeldon enclosures, and that APXT5 fits Kabeldon SDC enclosures. ABB also states that no breaker plug-in kit is needed for the adapter-plate solution.
FD 3300 is a dedicated disconnector for parallel use in the Kabeldon IP System. ABB states that it enables the busbar system to be disconnected without stopping the current from the incoming cable passing through. It is intended for single-pole breaking and can be used with linking knives between adjacent disconnectors.