RELIAGEAR LIGHTING PANELBOARD
ReliaGear® lighting panelboards with RGLPM monitor key electrical parameters and provides a detailed energy consumption report to improve energy efficiency.
WHAT SETS THIS PANELBOARD APART
ReliaGear® Lighting Panelboards feature increased breaker density and the superior SACE® FORMULA A2 & SACE® Tmax® XT circuit breakers as mains and sub-feeds in the RQ, RL, RE, and RS to experience XTreme performance.
ReliaGear lighting panelboards are the safe, smart, and sustainable solution for projects of any size that demand quick delivery, ease of installation, design flexibility, and greater versatility.
Fast shipping option: ReliaGear merchandised lighting panelboards are engineered to be versatile, simple and readily available from distributor inventory. Learn more
Key features:
- Extruded split neutrals to simplify wiring and help speed installation
- NEMA enclosures offer ample gutter space
- Increased amperages and sub-feed circuit count
- Advanced electronic trip units within compact frames
- Thousands of configurations and optional embedded surge protection devices, main metering, or branch circuit metering available
BENEFITS
Advanced Customization & Modular Flexibility
<p>Versatile, modular designs allow for high-level customization to meet complex project specs without compromising on architectural or engineering simplicity.</p>Fast Ordering & Low-Cost Installation
<p>Leveraging state-of-the-art automated selection tools alongside easy-to-install designs significantly reduces engineering time, slashes on-site labor costs, and speeds up deployment.</p>Rapid Lead Times for Competitive Advantage
<p>Exceptional delivery speeds keep critical projects on schedule, minimizing downtime and giving system integrators, panel builders, and contractors a distinct market edge.</p>TECHNICAL SPECIFICATIONS
Higher interrupt ratings up to 200kA
<p>Ekip Hi-Touch, and thermal-magnetic trip units</p>Short circuit rating Up to 100 kAIC
<p>Fully rated to 100 kAIC at 240 V and 480/277 V; series rated to 200 kAIC at 240 V.</p>Enclosure width 20 in
<p>Standard NEMA 1 and 3R enclosures</p>System voltage Up to 600 V AC
<p>1- or 3-phase for 240 V, 480Y/277 V and 600Y/347 V systems</p>Branch breakers 15–100 A
<p>THQL/THQB plug-in and bolt-on branch breakers; GFCI/GFEP up to 60 A, 2-pole</p>CERTIFICATIONS & STANDARDS
UL 67 panelboards; UL 50 cabinets and boxes
<p> </p>UL 489 molded case circuit breakers
<p> </p>cUL listing for ReliaGear lighting panelboards and non-entrance panelboards
<p> </p>International Building Code Seismic Certification
<p> </p>California Building Code Seismic Certification
<p> </p>OSHPD Special Seismic Certification Preapproval (OSP)
<p> </p>NEMA PB1
<p> </p>National Electrical Code – Ref. Article 384
<p> </p>ISO Certification 9001
<p> </p>Build America, Buy America, 2 CFR Part 184 options available
<p> </p>APPLICATIONS
ReliaGear lighting panelboards are the smart choice for projects of any size and applications where XTreme performance matters such as:
Commercial and high-rise buildings, Data centers, Educational and institutional facilities, Food and beverage facilities, Healthcare facilities, Infrastructure projects, Large industrial complexes
FREQUENTLY ASKED QUESTIONS
ReliaGear Lighting Panelboards feature increased breaker density with superior FORMULA A2 and Tmax XT circuit breakers, offering safe, smart, and sustainable solutions for projects of any size with quick delivery and design flexibility.
ReliaGear Lighting Panelboards feature extruded split neutrals for simplified wiring, ample gutter space in NEMA enclosures, advanced electronic trip units in compact frames, and a state-of-the-art empower tool to facilitate product ordering and save time.
ReliaGear Lighting Panelboards support circuit breakers from 15A to 800A, short circuit ratings up to 100 kAIC at 240V and 480/277V, with series ratings up to 200 kAIC at 240V, and interrupt ratings up to 200kA.
ReliaGear Lighting Panelboards offer thousands of configurations with optional embedded surge protection devices, main metering, or branch circuit metering, providing advanced customization flexibility for diverse project requirements.
ReliaGear Lighting Panelboards deliver modular and versatile design for faster installation, exceptional lead times for time-critical projects, reduced labor costs, and competitive advantage through streamlined product ordering and flexible design options.