RELIAGEAR LIGHTING PANELBOARD WITH BRANCH CIRCUIT MONITORING

ReliaGear® lighting panelboards with RGLPM monitor key electrical parameters and provides a detailed energy consumption report to improve energy efficiency.

ReliaGear® lighting panelboards with branch circuit monitoring can connect with a building automation system to track energy and power down to the individual branch circuit helping improve energy efficiency and control costs.

ReliaGear lighting panelboards are available with an encapsulated solid core circuit monitoring strip. Moreover, ReliaGear lighting panelboards feature FORMULA A2 & Tmax® XT circuit breakers as mains and sub-feeds in the RQ, RE, and RS to experience XTreme performance.

 

Features

  • LEED measurement & verification points
  • Data logging option to collect information during power failures
  • User-enabled password protection
  • Backlit LCD Display
  • Communicates Modbus TCP/IP, Modbus RTU or BACnet
  • Rapid Set System Software for startup and commissioning

CUSTOMER BENEFITS

Flexibility

<p>Improve energy efficiency and help reduce costs</p>

Maximum reliability and security

<p>Maximum reliability and security</p>

Earn points towards LEED Certification

<p>Earn points towards LEED Certification</p>

CERTIFICATIONS & STANDARDS

UL 67 panelboards; UL 50 cabinets and boxes

<p>&nbsp;&nbsp;</p>

UL 489 molded case circuit breakers

<p>&nbsp;&nbsp;</p>

cUL listing for ReliaGear lighting panelboards and non-entrance panelboards

<p>&nbsp;&nbsp;</p>

International Building Code Seismic Certification

<p>&nbsp;&nbsp;</p>

California Building Code Seismic Certification

<p>&nbsp;&nbsp;</p>

NEMA PB1

<p>&nbsp;&nbsp;</p>

National Electrical Code – Ref. Article 384

<p>&nbsp;&nbsp;</p>

ISO Certification 9001

<p>&nbsp;&nbsp;</p>

IEC 61557-12 Class 0.5

<p>&nbsp;&nbsp;</p>

ANSI C12.20 Class 0.5 energy revenue metering

<p>&nbsp; &nbsp;&nbsp;</p>

ASHRAE 90.1 compliance

<p>&nbsp;&nbsp;</p>

IECC Energy code

<p>&nbsp;&nbsp;</p>

SOLUTIONS BY

Applications

APPLICATIONS

ReliaGear lighting panelboards with the RGLPM integrated Branch circuit monitor are a solution for applications where energy monitoring is critical to reduce costs, improve energy efficiency, and safeguard during power failures.

Commercial submetering, Data centers, Educational and institutional facilities, Condominiums & apartment complexes, Healthcare facilities, Infrastructure projects, Large industrial complexes

RELATED INDUSTRIES

Commercial Buildings, Manufacturing, Data centers, Healthcare, Residential

FREQUENTLY ASKED QUESTIONS

ReliaGear Lighting Panelboards with RGLPM integrated branch circuit monitoring enable tracking energy and power consumption down to the individual branch circuit, helping improve energy efficiency and control costs through building automation system integration.

The RGLPM monitor tracks key electrical parameters and provides detailed energy consumption reports down to individual circuits, enabling facility managers to identify inefficiencies, optimize usage patterns, and reduce operational costs.

 ReliaGear branch circuit monitoring communicates via Modbus TCP/IP, Modbus RTU, or BACnet, allowing seamless integration with building automation systems for centralized energy management and monitoring.

Yes, ReliaGear Lighting Panelboards with branch circuit monitoring provide LEED measurement and verification points and support ANSI C12.20 Class 0.5 revenue grade metering for sustainability and efficiency documentation.

The system includes a backlit LCD display, revenue-grade ANSI C12.20 0.5% accuracy metering, data logging to collect information during power failures, user-enabled password protection, and Rapid Set System Software for easy startup and commissioning.