RELIAGEAR RD LIGHTING PANELBOARD
ReliaGear RD lighting panelboards efficiently and safely distribute energy from the power source to the lighting branch circuits of commercial, light industrial or advanced heavy-duty applications up to 600 A.
SMART PROTECTION IN A COMPACT FOOTPRINT
ReliaGear® RD lighting panelboards (RD) efficiently and safely distribute energy from the power source to the lighting branch circuits of your commercial, light industrial, or advanced heavy-duty applications up to 600A. RD’s versatile and flexible design includes SACE® Tmax® XT circuit breakers as mains and Tmax® XT2 thermal-magnetic, advanced Ekip Dip, or Ekip Hi-Touch as branch breakers. In addition to protecting your critical assets against destructive overloads or short circuits, Tmax XT2 Ekip Hi-Touch trip units can be connected to the cloud for remote monitoring by smartphone or tablet using ABB Ability™ Energy Manager, anywhere, anytime enabling smart energy management and condition monitoring for optimized performance.
KEY FEATURES
Busbar ratings
<p>Available in 125 A, 225 A, 250 A, 400 A, and 600 A to match a wide range of load requirements.</p>Compact footprint
<p>Redesigned to reduce panelboard width from 30 inches to 20 inches, freeing up valuable wall and installation space.</p>Configurable bus materials
<p>Choose bare, silver-plated, or tin-plated copper, or tin-plated aluminum, in heat-rated or density-rated configurations.</p>Main breaker options
<p>Tmax XT4 and XT5 breakers with thermal-magnetic or Ekip Dip and Ekip Hi-Touch electronic trip units.</p>Branch breaker range
<p>FB breakers from 15–100 A in 1- and 2-pole versions, Tmax XT2 from 15–125 A thermal-magnetic, plus Ekip Dip and Ekip Hi-Touch 3-pole branch breakers.</p>Incoming connection types
<p>Main lug only (MLO), main circuit breaker (vertically mounted only), and feed-through lug or sub-feed breaker options.</p>Top or bottom feed
<p>Install with either top or bottom feed to suit the application layout.</p>Environmental enclosures
<p>NEMA 1, 3R, 4/4X, and 12 ratings for indoor, outdoor, washdown, and dust-prone environments.</p>Optional knockout end walls
<p>End walls with knockouts available as an option on NEMA 1 enclosures for easier field wiring.</p>TECHNICAL SPECIFICATIONS
Voltage ratings Up to 600Y/347 V AC
<p>Available at 480 V AC (3-phase, 3-wire), 600 V AC (3-phase, 3-wire), and 600Y/347 V AC (3-phase, 4-wire), among others.</p>Short-circuit current rating 42 kAIC
<p>Rated 42 kAIC at 240 V AC, 480 V AC, and 600 V AC.</p>Current range & construction 15–600 A
<p>Factory-assembled on rigid steel frames with circuit breakers from 15 A to 600 A and busbar options up to a 600 A main lug.</p>BENEFITS
Advanced technology
<p>High quality, smart protection capabilities, ease of installation, and durability are some of the features that make the ReliaGear RD lighting panelboard a smart choice.</p>XTreme flexibility
<p>Flexibility to choose from thousands of configurations gives our customers a competitive yet required advantage. Optional features such as surge protection and main or branch circuit metering add the extra layer of protection and control that you rely on.</p>Continuous operation
<p>The RD lighting panelboard can handle most extreme breaking capacities. This functionality, combined with the most precise electronic trip units in the smallest of frames, ensures continuity of service and equipment protection at all times</p>Smart circuit monitoring
<p>RD lighting panelboards allow you to monitor and manage a wealth of information easily, wherever you are.</p>Space optimization
<p>RD lighting panelboards’ enclosure dimensions are 20 inches, 33% less than a standard lighting panelboard.</p>Easy to install
<p>four mounting screws are required to mount the interior, and the extruded split neutrals and NEMA enclosures offer ample gutter space to simplify wiring.</p>CERTIFICATIONS & STANDARDS
UL 67 panelboards; UL 50 cabinets and boxes
<p> </p>UL 489 molded case circuit breakers
<p> </p>cUL listing for ReliaGear lighting panelboards and non-entrance panelboards
<p> </p>International Building Code Seismic Certification
<p> </p>California Building Code Seismic Certification
<p> </p>OSHPD Special Seismic Certification Preapproval (OSP)
<p> </p>NEMA PB1
<p> </p>National Electrical Code – Ref. Article 384
<p> </p>ISO Certification 9001
<p> </p>FREQUENTLY ASKED QUESTIONS
ReliaGear RD Lighting Panelboards efficiently and safely distribute energy with Tmax XT2 smart circuit breakers, versatile and flexible design supporting up to 600A, and reduced panelboard size from 30 to 20 inches wide.
Yes, Tmax XT2 Ekip Hi-Touch trip units can be connected to the cloud for remote monitoring by smartphone or tablet using ABB Ability Energy Manager, enabling smart energy management and condition monitoring anywhere, anytime.
ReliaGear RD Panelboards support voltages from 480V to 600V in 3-phase configurations with circuit breakers from 15A to 600A, busbar ratings up to 600A, and maximum short circuit ratings of 42 kAIC at 240V, 480V, and 600V.
Main circuit breakers include Tmax XT4 and XT5 with thermal-magnetic and Ekip Dip or Ekip Hi-Touch trip units, while branch circuit breakers include FB 15-100A and Tmax XT2 15-125A options in thermal-magnetic or Ekip configurations.
ReliaGear RD is UL 67 certified, seismic qualified per International and California Building Code standards, OSHPD compliant, UL 489 certified for circuit breakers, and meets NEMA PB1 and National Electrical Code standards for comprehensive safety compliance.