POWER PANELBOARDS

Providing robust and flexible electrical distribution solutions, helping to ensure reliable power management and control in diverse industrial and commercial settings.

PLUG IN AND BREAK OUT

<p>A true breakthrough in plug-in power panels — engineered to save time, labor and cost.</p>

Plug-in breakers

<p>Spring-loaded primary disconnects install fast and replace easily, with the connection security of a bolt-on.</p>

Field-modifiable design

<p>A field-reversible bus stack flips 180 degrees to accommodate top or bottom feeds without extra parts.</p>

Smart and connected

<p>Cloud connectivity with built-in metering and revenue-grade submetering enables real-time data analysis.</p>

Portfolio at a glance

Feature ReliaGear neXT Power Panels ReliaGear OEM neXT Power Panels
Design Type Factory-assembled, ready-to-install power panels with modular design Component-based system for OEMs to build custom panelboards with own branding
Circuit Breaker Technology Tmax XT circuit breakers with spring-loaded primary disconnects for fast installation SACE Tmax XT plug-in breakers matching UL 67 power panelboard specifications
Bus Stack Flexibility Field-reversible bus stack flips 180° for top or bottom feed accommodation Bus stack options: clean, main lugs (1 pad set), or feed-through lugs (2 pad sets)
Metering & Cloud Connectivity Built-in cloud connectivity with real-time metering and revenue-grade submetering Switchboards and power panelboards share the same plug-in design for consistency
Safety Features IP20 finger-safe bus stack (standard) with optional barriers for enhanced protection Built-in IP20 finger-safe features 
Application Focus Ready-to-deploy for education, food & beverage, critical power, data centers Designed for OEM assemblers to manufacture and distribute under their own brand
Customization Factory-assembled or unassembled delivery options; configured via empower tool Flexible bus stack lengths: 16, 24X, 32X, 40X spaces; multiple voltage/amperage configurations
Available Bus Ratings Compact design with higher power density for space-constrained installations  200 kAIC at 240 V, 200 kAIC at 480 V or 100 kAIC at 600 V, or the lowest current interruption rating of any device installed, except as noted in the series rating listed with an integral or remote main breaker or fusible switch installed ahead of the power panel. DC ratings are also available

FREQUENTLY ASKED QUESTIONS

ABB offers ReliaGear neXT Power Panelboards, ReliaGear OEM neXT Power Panelboards, and ProLine UL 67 Panelboards, providing comprehensive power distribution solutions for various commercial and industrial applications.

ReliaGear neXT Power Panelboards feature a modular field-modifiable design with field-reversible bus stacks, Tmax XT circuit breakers with spring-loaded disconnects, cloud connectivity with built-in metering, and IP20 finger-safe protection for simplified installation and enhanced energy efficiency.

Power panelboards support voltages from 208V to 600V with amperage ratings from 600A to 1200A, short circuit ratings up to 200 kAIC at 240V and 100 kAIC at 480V, circuit breakers from 15A to 1200A, with flexible main breaker and main lug options.

Power panelboards offer factory-assembled and unassembled delivery options, field-reversible configurations for top or bottom feeds without extra parts, revenue-grade submetering, optional integrated communications modules, and easy configuration through ABB's empower tool.

Power panelboards are UL 67 and UL 489 certified, IP20 compliant, seismic qualified per ICC-ES AC156 standards, meet NEMA PB1 and National Electrical Code requirements, and are available with Build America Buy America options for enhanced compliance.