GROUP MOUNTED SWITCHBOARDS
Group mounted switchboards mount distribution devices directly onto a common bus stack, so breakers can be placed anywhere along the stack for maximum flexibility. ABB's plug-in group mounted designs speed installation, simplify field changes and scale from simple to complex lineups.
PLUG-IN FLEXIBILITY FOR LOW-VOLTAGE DISTRIBUTION
ABB group mounted switchboards share a plug-in bus stack that lets devices such as circuit breakers be installed, replaced or relocated quickly — often without rewiring. The result is faster installation, easier future modifications and dependable connections, all built on proven SACE® Tmax® XT and SACE® Emax 2 breaker technology.
Portfolio at a glance
| Features | ReliaGear SB Switchboard | ReliaGear OEM SB Switchboards |
| Primary Application | Ready-to-use switchboards for directcommercial/industrial use | Customizable components for OEMs to build with their own branding |
| Maximum Amperage Rating | Up to 6,000 A | Up to 4,000 A bus stack ampacity |
| Availability & Configurations | Pre-configured designs readily available from local distributor inventory | Custom manufactured per OEM specifications and requirements |
| Modular Plug-In Design | Spring-loaded circuit breaker connectors for flexible component placement and easy installation | Spring-loaded plug-in connectors with flexible component placement on bus stack |
| Safety & Compliance Standards | IP20 finger-safe bus stack, UL 891 certified, enhanced personnel protection features | IP20 finger-safe design, UL 891 and CSA22.2 No. 244 certified, meets safety requirements |
| Installation Support & Resources | Hinged gutter doors for quick cable access and angled lifting brackets for fast placement | Installation guides, CAD models, and online resources available for easy design integration |
| Sustainability & Smart Design | Engineered to be safer, smarter, and more sustainable for projects of any size | Build smart, reliable, and quality solutions using trusted plug-in design components |
| Design Compatibility | Compatible with panelboard and switchboard shared plug-in design for a unified system | Panelboard and switchboard share the same plug-in design for seamless integration |
FREQUENTLY ASKED QUESTIONS
Group-mounted switchboards, including ReliaGear SB options, are distribution systems where circuit breakers are installed in groups on a shared bus stack, ideal for managing multiple circuits in commercial and industrial applications.
ReliaGear group-mounted switchboards feature plug-in circuit breakers that can be installed anywhere on the bus stack with single-tool simplicity, hinged gutter doors for quick cable access, and captive hinged splice plates for easy section connections.
Group-mounted ReliaGear SB switchboards support up to 6,000A with voltage options of 600V, 480V, and 208V in both 3-phase 3-wire and 3-phase 4-wire configurations.
Yes, group-mounted switchboards allow for field-upgradeable circuit breaker trip units and feeder sections can be added to existing switchboards through field splicing with proper configuration.
Both include IP20 finger-safe bus stacks, spring-loaded circuit breaker connectors that strengthen during short circuits, minimal bolted joints reducing loose connection risks, and UL/CSA certifications for maximum personnel protection.