RELIAGEAR® OEM SB SWITCHBOARDS

ReliaGear® OEM SB lets OEMs build UL 891 distribution switchboards using ABB's plug-in bus stacks and SACE® Tmax® XT circuit breakers under their own branding and expertise.

ENABLES OEMS TO BUILD USING THE RELIAGEAR PLUG-IN DESIGN

By utilizing UL listed switchboard bus stacks and plug-in circuit breakers, customers can manufacture switchboards to their requirements with their branding and expertise.

BENEFITS

Easy

<ul> <li>Easy to understand and integrate into your product design</li> <li>Catalog number driven offering for easy of selection</li> <li>Installation guides, CAD models, and other resources available online&nbsp;</li> </ul>

Flexible

<ul> <li>Circuit breakers and accessories install anywhere on the bus stack&nbsp;</li> <li>Interior options that feature multiple connection locations</li> <li>Interior designs that are shared between panelboards and switchboards</li> </ul>

State-of-the-art

<ul> <li>Build smart, reliable, and quality solutions with trusted ReliaGear® products</li> <li>Utilization of ABB’s SACE® Tmax® XT circuit breaker advanced technology</li> <li>Plug-in breakers save time, labor and cost</li> </ul>

FEATURES

Safe

<p>IP20 finger-safe features where breakers plug-in for enhanced safety</p>

Options

<p>Bus length options of 32X, 40X, and 48X spaces</p>

Design

<p>Switchboards and power panelboards share the same plug-in style design</p>

Universal

<p>Leverage the same ReliaGear® Tmax® XT plug-in breakers as UL 67 power panelboards</p>

Support

<p>Frames, blanks, fillers, and accessories available to buy to support designs</p>

TECHNICAL SPECIFICATIONS

Standard UL 891 / CSA22.2 No. 244

<p>Listed switchboard bus stacks and components</p>

Maximum current Up to 6,000 A

<p>Group mounted plug-in distribution</p>

Breakers SACE® Tmax® XT

<p>Plug-in molded-case circuit breakers, 15–1,200 A</p>

System voltages Up to 600 V AC

<p>208Y/120, 480Y/277 and other common classes</p>

Enclosures NEMA 1 / 3R

<p>Indoor and outdoor configurations</p>

INDUSTRIES WE SERVE

Data Center, Commercial Buildings

FREQUENTLY ASKED QUESTIONS

ReliaGear OEM SB enables OEMs to build custom distribution switchboards using UL listed bus stacks and plug-in circuit breakers, allowing manufacturers to create products with their own branding and design specifications.

 Available in 600V, 480V, and 240V configurations with bus stack ampacity options of 1200A, 2000A, 3000A, and 4000A, fully rated up to 200 kAIC at 480V and 100 kAIC at 600V.

 Plug-in circuit breakers and accessories install anywhere on the bus stack with flexible interior designs, multiple connection locations (top, bottom, center tier), and simplified installation guides and CAD models available online.

IP20 finger-safe features where breakers plug-in provide enhanced safety, and the design shares proven ReliaGear safety standards with UL 891 and CSA22.2 No. 244 certifications.

 Yes, bus length options include 32X, 40X, and 48X spaces with single and double-sided bus stack options, allowing OEMs to design switchboards that meet diverse customer requirements.