RELIAGEAR SB COMMERCIAL METERING
ReliaGear® SB commercial metering switchboards from ABB simplify commercial multi-metering (CMM) requirements with streamlined installation, expanded capabilities, and fast lead times — helping keep modern mixed-use projects on schedule.
COMMERCIAL METERING FIELD-INSTALLABLE KITS
Smart, safe, and reliable by design, ReliaGear SB commercial metering scales from small tenant spaces to large multi-tenant facilities, delivering dependable power distribution and metering where you need it most. ABB helps commercial and industrial customers energize projects faster with equipment they can trust — power what counts.
ReliaGear SB Commercial Metering field installable kits for small tenants are easy to order and install. Contact your ABB account manager or click here for more information.
FEATURES AND BENEFITS
UL Listed & EUSERC Compliance
<p>UL listed and EUSERC compliance for faster project approvals and utility acceptance.</p>Installation Experience
<p>Improved installation experience with proven bus design and easy to connect sections, with no need for special hardware.</p>Finger-Safe Bus Stack
<p>Finger-safe bus stack that meets IP20 standards in select configurations.</p>Front Access
<p>Front access with enclosure NEMA Type 1 or 3R choices.</p>Footprint Savings
<p>Footprint savings compared to the previous generation, improving serviceability, especially in tight electrical rooms.</p>Protection Options
<p>SPD, RELT, ground fault and space heater options.</p>Field Kits
<p>Field kits for circuit breakers and meter sockets.</p>Fast Cycle Time
<p>Fast cycle time to support your project needs.</p>TECHNICAL DATA
Service Voltages 208Y/120 V AC, 480Y/227 V AC
<p>Common service voltages to standardize designs.</p>Short circuit rating 65 or 100 KAIC max
<p>Maximum short circuit rating for safer and easier coordination.</p>Main Amperages 800-4000A
<p>Available main amperages include 800, 1000, 1200, 1600, 2000, 2500, 3000, and 4000A.</p>Enclosure Type NEMA Type1/ 3R
<p>Enclosure options available for different installation requirements.</p>Bus Stack Standard IP20
<p>Finger-safe bus stack meets IP20 standards in select configurations.</p>APPLICATIONS
Commercial and residential mixed-use sites, Single and multi-tenant retail centers, Single and multi-tenant manufacturing facilities, Large residential sites and more
FREQUENTLY ASKED QUESTIONS
It's a reliable power distribution solution designed for commercial multi-metering installations in mixed-use developments, retail centers, manufacturing plants, and large residential complexes.
The switchboard supports 208Y/120 V AC and 480Y/227 V AC service voltages with main bus amperage ranging from 800 A to 4000 A.
Yes, it is UL listed and compliant with EUSERC standards, featuring finger-safe bus stacks conforming to IP20 standards for enhanced safety.
The modular construction with proven bus design, easy-to-connect sections, and field-installable kits eliminate the need for specialized hardware, reducing complexity.
Integrated options include Surge Protection Devices (SPD), Reduced Energy Let-through (RELT), ground fault detection, and space heaters.
RELATED PRODUCTS
Panelboards
Click here
ReliaGear SB Switchboard
Click here
SACE Emax 2
Click here
SACE Tmax XT
Click here