READY FOR WHAT COMES NEXT

<p>Experience the next big step in the evolution of ABB’s low-voltage switchgear. Built for essential infrastructure, the new MNS 4.0 delivers more operational value today while giving you the flexibility to adapt to the demands ahead. And this is only the beginning, with the portfolio set to expand further over time.&nbsp;</p>

Higher power density

<p>Get more capacity from the space available today</p>

AI-driven monitoring

<p>Turn raw data into insights for better decisions</p>

Scalable, modular design  

<p>Configure, scale and adapt as your needs evolve</p>

Built-in cybersecurity

<p>Stay resilient in a more connected world</p>

Smart sensing

<p>Make system health clearly visible</p>

Future-ready

<p>Move ahead as infrastructure requirements change</p>

ADVANCED ACROSS THE WHOLE SYSTEM

<p>MNS 4.0 takes proven performance further where it matters most. More power from less space helps you get more from your infrastructure, while smarter monitoring helps detect issues earlier and respond proactively.&nbsp;</p> <p>A scalable, modular design gives you greater freedom to shape the system around your needs, with built-in cybersecurity and sustainability improvements helping keep operations efficient for the demands ahead.</p>

Performance highlights

MNS 4.0 delivers 4000 A rated current, with higher ratings to follow, alongside 65 kA short-circuit breaking capacity, 415 VAC rated voltage and protection up to IP43. Fully compliant with IEC 61439-1/-2, ABB’s new low-voltage switchgear provides outstanding reliability and safety.

Maximized uptime

Advanced thread-locking technology and maintenance-free frame and busbar systems help minimize servicing needs and downtime, while reducing operating costs and extending asset life.

Seamless integration

Available with front or rear cable access, MNS 4.0 integrates easily into different installation layouts and can extend existing MNS systems without the need for complete replacement.

Proven resilience

Standardized global manufacturing, combined with advanced testing beyond IEC requirements, ensures dependable performance across demanding applications - whether in data centers, manufacturing facilities, energy infrastructure, process industries or marine environments.

Global support

Backed by more than 1,000 technical experts worldwide, ABB provides local assistance and consistent support to keep MNS systems performing at their best throughout the full lifecycle.

ENGINEERED ON PROVEN MNS PERFORMANCE

The new generation of MNS builds on decades of trusted operation. It brings together ABB’s expertise with enhanced intelligence and deeper insight, making MNS 4.0 a stronger long-term choice for critical infrastructure.

Up to 30%

<p>lower operating costs</p>

Up to 25%

<p>space savings compared to alternatives</p>

~2 Million

<p>panels installed worldwide</p>

FREQUENTLY ASKED QUESTIONS

MNS 4.0 is ABB's next-generation low-voltage switchgear - combining AI-driven predictive intelligence, embedded cybersecurity, and modular design for high power density in a smaller footprint. The infrastructure challenge has fundamentally changed. Customers need power distribution that's ready for what's next. 

As part of ABB's Infinitus Direct Current Portfolio, MNS 4.0 platform will support AC, DC, or hybrid AC/DC deployments for AI data centers - giving customers the flexibility to adapt as their power architecture evolves. 

MNS 4.0 will be available in 2027. This is not a product purchase, but an infrastructure strategy decision. Power distribution choices made now determine whether customers can adapt and scale or face costly retrofits within a decade. MNS 4.0 is engineered to give customers flexibility without limiting their options for tomorrow.  

It means the MNS platform has been tested in virtually every demanding environment imaginable -offshore platforms, semiconductor fabs, chemical plants, data centers across every continent. That installed base is more than a number; it's the foundation on which MNS 4.0's has been validated in the conditions customers actually operate in.  

 

Our 80-year partnership with LKAB in Sweden - where we're delivering electrification infrastructure for their new sorting plant at Malmberget - is a good example of what that looks like in practice. Those relationships teach you something fundamental: customers don't just want equipment; they want a partner who will be there 10, 20, 30 years from now. 

Hyperscalers and semiconductor fabs are constantly expanding and adapting. Traditional switchgear design needs to either over-build from day one or pay for costly replacements later. MNS 4.0's modular architecture changes that. Customers can deploy what they need today, then add sections or reconfigure as operations evolve - without replacing the platform. Combined with high power density in a compact footprint, that flexibility has real financial value, especially where capacity needs are growing faster than projections.