RIGID CONDUIT SYSTEMS
Rigid conduit systems provide fittings, conduit bodies and PVC-coated solutions for commercial, industrial and hazardous location installations.
CARLON® PVC FITTINGS AND ELBOWS
Offering one of the most complete lines of non-metallic cable routing solutions in the electrical industry, ABB's Carlon PVC fittings and elbows are designed for use above and below ground.
:
- Safe
- Durable
- Time-saving
:
- Commercial construction
- Data centers
- Mining
OCAL® CORROSION-RESISTANT CONDUIT SYSTEMSCORROSION-RESISTANT
ABB's Ocal corrosion-resistant conduit systems deliver complete PVC-coated protection for electrical systems in wet, chemical and hazardous industrial environments.
:
- Corrosion-resistant
- Durable
- Compliant
:
- Water and wastewater
- Chemical processing
- Oil and gas
RED DOT® COMMERCIAL RIGID FITTINGS
ABB's Red Dot rigid aluminum conduit bodies, gaskets and covers offer a wide selection of junctions for rigid, IMC or EMT conduits.
:
- Corrosion-resistant
- Safer
- Seal-tight
:
- Commercial construction
- Data centers
- Commercial construction
RED DOT® RIGID CONDUIT FITTINGS FOR HAZARDOUS LOCATIONS
Red Dot rigid conduit fittings are CSA certified and UL listed for Class I, II, and III hazardous locations, providing a complete range of conduit unions, conduit bodies, sealing fittings, raintight conduit hubs, and concrete slab inserts in copper-free die cast aluminum construction for rigid and IMC conduit systems across Canada and the United States.
:
- Compliant
- Corrosion-resistant
- Easy installation
:
- Oil and gas
- Mining
- Chemicals
- Power generation
- Pulp and paper
STEEL CITY® RIGID CONDUIT FITTINGS
ABB's Steel City rigid conduit fittings provide long-lasting durability for commercial, residential and industrial construction applications.
:
- Long-lasting
- Durable
- Innovative
:
- Commercial construction
- Industrial construction
T&B® FITTINGS RIGID CONDUIT FITTINGS
ABB's T&B rigid fittings are driven by the needs of electricians and provide ease of installation and on-the-job reliability.
:
- Durable
- Reliable
- Versatile
:
- Oil and gas
- Buildings
- Food and beverage