CARLON® PVC FITTINGS AND ELBOWS
ABB's Carlon PVC fittings and elbows meet a broad range of NEMA and federal specifications, won't corrode or rust and are well-suited for outdoor use.
NON-METALLIC FITTINGS AND ELBOWS THAT DON'T CONDUCT ELECTRICITY AND ARE LIGHTWEIGHT
ABB's Carlon non-metallic fittings and elbows are constructed of durable, lightweight PVC.
KEY FEATURES AND BENEFITS
<p>ABB's Carlon PVC fittings and elbows are non-metallic and don't conduct electricity, helping to ensure system safety. Meeting multiple NEMA and federal specifications, they are built rugged for both above- and below-ground installation and respond well to temperature changes.</p>
Comprehensive
<p>A complete offering of non-metallic push-in and strain-relief fittings, expansion/deflection couplings and elbows.</p>Corrosion-resistant
<p>Manufactured from durable PVC that never rusts or corrodes.</p>Easy installation
<p>Lightweight and can be installed in less than half the time of metallic fittings and elbows.</p>Compliant
<p>Certifications include UL and CSA.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Commercial construction, Data centers, Mining
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Corrosive environments, Sunlight, Temperature variations