RED DOT® RIGID CONDUIT FITTINGS FOR HAZARDOUS LOCATIONS
CSA certified and UL listed for the most demanding classified environments, Red Dot rigid conduit fittings deliver precision-machined, copper-free aluminum performance for hazardous location conduit systems across North America.
PRECISION ENGINEERED FOR HAZARDOUS LOCATIONS
When a conduit system enters a classified environment, every fitting in that system has to perform. Red Dot rigid conduit fittings are built for exactly that challenge.
KEY FEATURES AND BENEFITS
<p>Red Dot rigid conduit fittings are engineered for the specific demands of hazardous location conduit systems. Copper-free aluminum alloy A360 construction, precision machined surfaces, a unique concentric ring design for critical flame path control, and dual CSA and UL certification across the full product range deliver the performance, safety, and compliance required in classified industrial environments across Canada and the United States.</p>
Compliant
<p>CSA certified and UL listed across the full product range for Class I Divisions 1 and 2, Groups C and D (explosion-proof); Class II Division 1, Groups E, F, and G (dust-ignition-proof); Class III Divisions 1 and 2 (raintight); and NEMA 3, 4, 7 CD, 9 EFG. Always refer to specific product certification data before specifying for any hazardous location application.</p>Corrosion-resistant
<p>All Red Dot rigid conduit fittings are manufactured from copper-free die cast aluminum alloy A360, containing less than 0.004% copper content, providing increased corrosion resistance for demanding hazardous location and wet location environments in both Canada and the United States.</p>Easy installation
<p>Precision NPT threaded hubs allow trouble-free field installation for rigid or IMC conduit. Precision cast and machined surfaces permit safer wire pulling. Clear UL, CSA, and cubic content markings on every fitting speed inspector approval. Deep slotted cover screws on conduit bodies provide faster installation in the field.</p>Safe
<p>The unique concentric ring design on conduit unions ensures critical flame path control in explosion-proof applications. Sealing fittings limit flames and explosions to the area within the electrical system where they originate and limit pressure piling, as required for conduit systems in hazardous locations per applicable national and local codes.</p>Reliable
<p>Raintight conduit hubs feature a captive O-ring that fits snugly in a groove to prevent loss and fumbling with parts, a knurled inner face that bites through box paint for reliable grounding continuity, and a locking nipple design that permits box replacement without disassembling the installation, supporting long-term system maintainability.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Oil and gas, Mining, Chemicals, Power generation, Pulp and paper
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Safety and hazard, Regulatory and standard compliance, Corrosive and marine conditions, Complex installation environments, Installation time