T&B® FITTINGS RIGID CONDUIT FITTINGS
ABB's T&B rigid fittings deliver long-lasting reliability in commercial, industrial and residential construction, with solutions covering ordinary and hazardous locations in a wide range of materials and configurations.
RIGID FITTINGS FOR ORDINARY AND HAZARDOUS APPLICATIONS
ABB pioneered many rigid fittings that set the benchmark for electrical installations, including Chase® nipples and Erickson® couplings. That innovation continues today with BlueKote® conduit bodies and a full range of new features and products for ordinary and hazardous locations.
KEY FEATURES AND BENEFITS
<p>Developed through real-world collaboration with electricians and contractors, every fitting is produced from materials carefully selected for each application to maintain mechanical strength, ground continuity and environmental protection.</p>
Durable
<p>T&B rigid fittings deliver long-lasting service in commercial, industrial and residential construction.</p>Reliable
<p>A legacy of pioneering designs including Chase nipples and Erickson couplings, backed by ABB's more than 100 years of innovation in conduit and fitting systems.</p>Versatile
<p>Available in a variety of materials and styles for use in ordinary and hazardous locations.</p>Corrosion-resistant
<p>Stainless steel and DURA-PLATE® finish options deliver enhanced corrosion protection for hygiene-critical and harsh installation environments.</p>Comprehensive
<p>A complete rigid fitting system including conduit bodies, couplings, hubs, bushings, nipples, locknuts, device boxes and hazardous location fittings.</p>Compliant
<p>Certifications include UL, CSA, UL 514A, UL 514B, UL 886, CSA C22.2 No. 18, NEMA FB1, NFPA 70 and Federal Specification A-A-50553.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Oil and gas, Buildings , Food and beverage
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Hazardous locations, Corrosive and marine conditions, Complex installation environments, Cost limitations