T&B® FITTINGS EXPLOSION-PROOF FITTINGS
Designed to make flexible connections in hazardous locations.
RELIABLE CONNECTIONS FOR HAZARDOUS LOCATIONS.
ABB's T&B Fittings explosion-proof flexible couplings are manufactured from stainless steel 316 and designed for classified hazardous locations.
KEY FEATURES AND BENEFITS
<p>Engineered with an arc-resistant inner sleeve and NPT-threaded male end fittings, these couplings are engineered to address the practical challenges of confined conduit runs and vibrating equipment connections in industrial environments.</p>
Flexible
<p>Flexible stainless steel 316 body construction with an arc-resistant inner sleeve allows tight bends to be achieved in conduit systems in confined spaces.</p>Corrosion-resistant
<p>Stainless steel 316 body and fittings provide a corrosion-resistant design suited to washdown areas and harsh industrial environments.</p>Safe
<p>Arc-resistant inner sleeve and explosion proof construction provide a reliable conduit connection in classified hazardous locations where flammable gases, vapors and dusts may be present.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Oil and gas, Chemicals, Mining
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Hazardous locations, Fire and explosion hazards, High vibration environments, Corrosive and marine conditions