T&B® FITTINGS STAINLESS CYLINDER CONDUIT HUB
Designed to provide extra confidence in hygiene-critical applications.
EXTRA CONFIDENCE FOR HYGIENE-CRITICAL APPLICATIONS
ABB's T&B Fittings cylinder hub is purpose-built for food and beverage and other hygiene-critical environments where contamination control and washdown performance are non-negotiable. The NSF-certified integral TPE conduit seal covers exposed conduit threads, reducing the opportunity for microbes to pool and grow.
KEY FEATURES AND BENEFITS
<p>Built from 316 stainless steel with an NSF-certified, FDA-compliant TPE conduit seal, ABB's T&B fittings stainless cylinder conduit hubs are designed to minimize contamination points where cleanliness standards are essential. </p>
Corrosion-resistant
<p>Robust 316 stainless steel construction resists corrosion in demanding washdown and hygiene-critical environments.</p>Protection
<p>Rounded components encourage water run-off and prevent pooling; the FDA-compliant TPE seal is tested to withstand high-pressure washdown per the IP67 listing.</p>Variety
<p>Available in 1/2" to 2" NPT trade sizes to accommodate a wide range of conduit system applications.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Food and beverage , Life science, Chemicals
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Hygiene-critical environments, Liquid and high-pressure washdown environments, Cleanliness and contamination, Corrosive and marine conditions