T&B® FITTINGS STAINLESS DOME DRAIN

Ideal for draining moisture from enclosures and conduit systems.

SUITABLE FOR USE IN WASHDOWN ENVIRONMENTS

Constructed from corrosion-resistant 316 stainless steel, ABB's T&B Fittings Stainless Dome Drain features slotted threads for immediate drainage and an optional screen to help prevent clogging. UL Type 4X listed and IP56 rated, it delivers reliable performance in demanding washdown and industrial environments.

KEY FEATURES AND BENEFITS

<p>Slotted threads allow for immediate drainage while fully rounded surfaces reduce pooling and minimize contamination risks.</p>

Corrosion-resistant

<p>Constructed from 316 stainless steel for corrosion resistance in washdown environments.</p>

Protection

<p>Fully rounded surfaces and a dome-shaped body encourage water run-off and reduce pooling where microbes can collect and multiply.</p>

Compliant

<p>Certifications include UL Listed Type 4X, NSF certified per NSF/ANSI Standard 169, tested to meet IP56 requirements and FDA-compliant TPE seal material.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Food and beverage, Life sciences , Chemicals

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Cleanliness and contamination, Liquid and dust ingress, Food recall risks

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

T&B FITTINGS®: INDUSTRY-STANDARD CONDUIT FITTINGS ENGINEERED FOR RELIABILITY

For over a century, T&B Fittings® has pioneered industry-standard conduit fittings trusted by electrical professionals worldwide. From rigid and EMT to IMC and liquidtight systems, T&B delivers comprehensive solutions for every application.